AP-1050B Asphalt Paver

Overview & Specifications

Overview & Specifications

Weights

Tractor Weight
35300 lb
16015 kg
Operating Weight (with Extend-A-Mat 10-20B Screed)
42850 lb
19440 kg
Operating Weight (with AS2301 Screed)
43140 lb
19570 kg
Operating Weight (with Pavemaster 10B Screed)
39100 lb
17735 kg

Operating Specifications

Paving Width Minimum
8 ft
2438 mm
Paving Width Maximum
30 ft
9144 mm

Engine

Gross Power
174 hp
130 kW
Net Power (ISO 9249)
158 hp
118 kW
Net Power (SAE J1349)
158 hp
118 kW
Bore
4.12 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Flywheel Power
158 hp
117.82 kW
Net Power (EEC 80/1269)
158 hp
118 kW
Engine Model
3116TA
3116TA

Dimensions

Track Contact Length
10 ft
3048 m
Length with push roller & Extend-a-Mat B Screed
21.58 ft
6579 mm
Length with push roller & AS2301 Screed
21.5 ft
6553 mm
Length with push roller & Pavemaster B Screed
20 ft
6096 mm
Length with truck hitch & Extend-A-Mat B Screed
23.17 ft
7061 mm
Length with truck hitch & AS2301 Screed
23.08 ft
7036 mm
Length with truck hitch & Pavemaster B Screed
21.58 ft
6579 mm
Operating Width with Extend-A-Mat B Screed
10.92 ft
3327 mm
Operating Width with AS2301 Screed
11.08 ft
3378 mm
Operating width with Pavemaster B Screed
10.92 ft
3327 mm
Overall height
11.08 ft
3378 mm
Transport width (hoppers raised) with end gates with Extend-A-Mat B Screed
10.92 ft
3327 mm
Transport width (hoppers raised) with end gates with AS2301 Screed
11.08 ft
3378 mm
Transport width (hoppers raised) with end gates with Pavemaster B Screed
10.92 ft
3327 mm
Transport width (hoppers raised) with out end gates with Extend-A-Mat B Screed
10 ft
3048 mm
Transport width (hoppers raised) without end gates with AS2301 Screed
10.58 ft
3226 mm
Transport width (hoppers raised) without end gates with Pavemaster B Screed
10 ft
3048 mm
Transport height (muffler removed)
9.08 ft
2769 mm
Inside Turning Radius
3 ft
914 mm

Service Refill Capacities

Fuel Tank Capacity
75 gal
284 L
Hydraulic Oil Tank
40 gal
151.4 L
Cooling System
8.3 gal
31.5 L

Drive System

Maximum Paving Speed
200 ft/min
60.1 m/min
Maximum Travel Speed
5 mph
8 km/h

Hopper

Hopper Capacity
215 ft3
6.1 m3
Truck Entry Width
10.42 ft
3182 mm
Truck Dump Height
2 ft
610 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com