The BG-225C is an intermediate sized track paver that is well suited to highways, city streets, county roads, lane additions, industrial sites, parking lots, overlays and other production-sized paving jobs. It is effective on new construction projects because of its steel track undercarriage which uses field-proven Cat D3 Track-type Tractor technology. This method of propulsion offers advantages when operating on unstable bases or on steep grades. Excellent tractive effort, low ground pressure and enhanced flotation are some of the advantages. The BG-225C is suited to all geographic regions that favor track pavers. Typical characteristics of theses areas include sandy, loose soil; sub-base or base materials that do not permit good traction by wheel pavers; and areas with significant grades. In addition, the versatility of the BG-225C allows it to work on a wide-width highway job one day and a confined parking lot the next. In addition to most Caterpillar Dealers, there are two additional authorized dealers in the United States that specialize in Barber-Greene branded paving equipment. Gateway Equipment Corp. of East Syracuse, New York (315) 437-7336 and East Amherst, New York (716) 689-1133 serves western, central and northern New York state. Closner Equipment Company Inc. of San Antonio, Texas (210) 732-2131 and Austin, Texas (512) 272-8200 serves central and southern Texas.
BG-225C Asphalt Paver
Overview & Specifications
Weights
Tractor Weight
35891.21 lb
16280 kg
Operating Weight (with Extend-A-Mat 8-16B Screed)
39950 lb
16280 kg
Operating Weight (with Pavemaster 8B Screed)
32765 lb
14885 kg
Operating Specifications
Paving Width Minimum
6 ft
1800 mm
Paving Width Maximum
20 ft
6100 mm
Engine
Gross Power
121 hp
90 kW
Net Power (ISO 9249)
112 hp
83 kW
Net Power (SAE J1349)
111 hp
82 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
243 in3
4 L
Flywheel Power
90 hp
67.11 kW
Net Power (EEC 80/1269)
112 hp
83 kW
Engine Model
Cat® 3054TA
Cat® 3054TA
Dimensions
Length with push roller & Extend-a-Mat B Screed
20 ft
6095 mm
Length with push roller & Pavemaster B Screed
18.42 ft
5613 mm
Length with truck hitch & Extend-A-Mat B Screed
21.58 ft
6578 mm
Length with truck hitch & Pavemaster B Screed
20 ft
6095 mm
Operating Width with Extend-A-Mat B Screed
10.75 ft
3269 mm
Operating width with Pavemaster B Screed
10.75 ft
3269 mm
Overall height
10.08 ft
3079 mm
Transport width (hoppers raised) with end gates with Extend-A-Mat B Screed
8.92 ft
2718 mm
Transport width (hoppers raised) with end gates with Pavemaster B Screed
8.92 ft
2718 mm
Transport width (hoppers raised) with out end gates with Extend-A-Mat B Screed
8.17 ft
2494 mm
Transport width (hoppers raised) without end gates with Pavemaster B Screed