583R Pipelayer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3406C
3406C
Flywheel Power
305 hp
228 kW
Net Power – ISO 9249
305 hp
228 kW

Weights

Operating Weight
98650 lb
44748 kg

Pipelaying Equipment

Lift Capacity
140000 lb
63504 kg

Dimensions

Length
18 ft
5486 mm
Shipping Height
11.5 ft
3513 mm
Shipping Width
11.96 ft
3644 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com