589 Pipelayer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3408 TA
3408 TA
Flywheel Power
420 hp
313 kW
Net Power – ISO 9249
420 hp
313 kW

Weights

Operating Weight
151212 lb
65366 kg

Pipelaying Equipment

Lift Capacity
230000 lb
104330 kg

Dimensions

Length
19.5 ft
5940 mm
Shipping Height
12.8 ft
3920 mm
Shipping Width
12 ft
3659 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com