561M Pipelayer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3116
3116
Flywheel Power
110 hp
82 kW
Net Power – ISO 9249
110 hp
82 kW

Weights

Operating Weight
35804 lb
16240 kg

Pipelaying Equipment

Lift Capacity
40000 lb
18145 kg

Dimensions

Length
12.25 ft
3730 mm
Shipping Height
10.25 ft
3124 mm
Shipping Width
10.5 ft
3193 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com