657E Coal Scraper

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power: Tractor/Scraper
451 kW (605 hp) / 328 kW (440 hp)
451 kW (605 hp) / 328 kW (440 hp)
Net Power Tractor Gears 1-2
550 hp
410 kW
Tractor Engine
Cat® 3412E
Cat® 3412E
Scraper Engine
3408E
3408E
Gross Power Tractor Gears 1-2
577 hp
430 kW
Gross Power Tractor Gears 3-8
632 hp
472 kW
Gross Power Tractor
577 hp
430 kW
Gross Power Scraper
418 hp
312 kW
Net Power Tractor Gears 3-8
605 hp
451 kW

Operating Specifications

Scraper Capacity: Heaped
73 yd3
55 m3
Top Speed (Loaded)
31.1 mph
50 km/h
Rated Load
108669 lb
49395 kg
Scraper Capacity - struck
58.7 yd3
45 m3

Weights

Operating Weight - loaded, approx.
159226 lb
72224 kg

Fuel Tank

Fuel Tank Capacity Scraper
415 gal
1597 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com