613C Series II Elevating Scraper

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power: Tractor/Scraper
131 kW (175 hp)
131 kW (175 hp)
Tractor Engine
Cat® 3116
Cat® 3116
Net Power - Gears 1 - 2
175 hp
131 kW
Net Power - Gears 3-8
175 hp
131 kW
Gross Power - Gears 1 - 2
187 hp
140 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.61 L
Net Power
175 hp
131 kW

Transmission

Top Speed (Loaded)
21.8 mph
35.1 km/h
1 Forward
2.2 mph
3.5 km/h
2 Forward
3.6 mph
5.8 km/h
3 Forward
5.7 mph
9.2 km/h
4 Forward
8.9 mph
14.3 km/h
5 Forward
15.1 mph
24.3 km/h
6 Forward
21.8 mph
35.1 km/h
Reverse
2.17 mph
3.5 km/h

Hydraulics

Bowl Cylinder Bore
4 in
102 mm
Bowl Cylinder Stroke
16.5 in
419 mm
Ejector Cylinder Bore
3.5 in
89 mm
Ejector Cylinder Stroke
36 in
914 mm
Steering Circuit
21.93 gal/min
83 L/min
Scraper Circuit
26.95 gal/min
102 L/min

Scraper Bowl

Scraper Capacity: Heaped
11 yd3
8.4 m3
Rated Load
26400 lb
11975 kg
Capacity Struck
8.9 yd3
6.8 m3
Depth of Cut - max
6.3 in
160 mm
Width of Cut, to Router Bits
7.71 in
2350 mm
Ground Clearance - max
17.7 in
450 mm
Depth of Spread - max
14.6 in
370 mm

Elevator

Length - overall
96 in
2438 mm
Width of Flight Face
6.9 in
176 mm
Length of Flights
66.1 in
1680 mm
Spacing of Flights
16 in
406 mm
Number of Flights
15
15

Service Refill Capacities

Fuel Tank
66 gal
250 L
Crankcase
5.3 gal
20 L
Transmission
9.2 gal
35 L
Differential
5 gal
19 L
Final Drive (each side)
1.5 gal
5.8 L
Cooling System
10.2 gal
38.5 L
Hydraulic Reservoir
26.4 gal
100 L

Weights

Total Operating - empty
33650 lb
15264 kg
Front Axle
21100 lb
9571 kg
Rear Axle
12550 lb
5693 kg
Total Operating - loaded
60050 lb
27239 kg
Front Axle Weight - loaded
29438 lb
13353 kg
Rear Axle Weight - loaded
30612 lb
13886 kg

Dimensions

Height - overall shipping
122 in
3100 mm
Length - overall machine
399 in
10135 mm
Width - overall machine
96 in
2440 mm
Height - top of cab
122 in
3100 mm
Height - scraper blade max.
22.5 in
571 mm
Width - rear tire center lines
70.9 in
1800 mm
Width - outside rear tires
96 in
2440 mm
Front of Tractor to Front Axle
98.4 in
2500 mm
Wheelbase
246.5 in
6260 mm
Rear Axle to Rear of Machine
48.4 in
1229 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com