623F Elevating Scraper

Overview & Specifications

Overview & Specifications

Engine

Tractor Engine
3406C
3406C
Net Power - Gears 1 - 2
365 hp
272 kW
Gross Power - Gears 1 - 2
383 hp
286 kW
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.6 L
Caterpillar Net Power
365 hp
272 kW
ISO 9249
365 hp
272 kW
EEC 80/1269
365 hp
272 kW
SAE J1349
361 hp
369 kW
DIN 70020
378 PS
378 PS
Net Power
365 hp
272 kW

Transmission

1 Forward
3.1 mph
5 km/h
2 Forward
5.6 mph
9 km/h
3 Forward
7.1 mph
11.4 km/h
4 Forward
9.6 mph
15.4 km/h
5 Forward
12.9 mph
20.8 km/h
6 Forward
17.5 mph
28.2 km/h
7 Forward
23.6 mph
38 km/h
8 Forward
31.9 mph
51.3 km/h
Reverse
5.4 mph
8.9 km/h

Hydraulics

Bowl Cylinder Bore
6 in
152 mm
Bowl Cylinder Stroke
20 in
508 mm
Floor Cylinder Bore
6 in
152 mm
Floor Cylinder Stroke
53.25 in
1353 mm
Ejector Cylinder Bore
5 in
127 mm
Ejector Cylinder Stroke
47.75 in
1213 mm
Steering Circuit
56 gal/min
213 L/min
Scraper Circuit
62.2 gal/min
240 L/min
Cushion Hitch Circuit
8.6 gal/min
32.5 L/min
Supplemental Steering Circuit
37 gal/min
140 L/min
Relief Valve - Steering Circuit
2250 psi
15500 kPa
Relief Valve - Implement Circuit
2500 psi
17237 kPa
Compensator Settings - Cushion Hitch Circuit
2300 psi
859 kPa
Compensator Settings - Elevator Circuit
5250 psi
36199 kPa

Scraper Bowl

Scraper Capacity: Heaped
23 yd3
1706 m3
Rated Load
55000 lb
24948 kg
Capacity Struck
18 yd3
13.8 m3
Depth of Cut - max
13 in
330 mm
Width of Cut, to Router Bits
11.5 in
3505 mm
Ground Clearance - max
15.25 in
387 mm
Cutting Edge thickness
1.38 in.
35 mm
Hydraulic Penetration Force
33750 lb
150 kN
Depth of Spread - max
15 in
380 mm

Elevator

Length - overall
146.9 in
3730 mm
Width of Flight Face
8.5 in
217 mm
Length of Flights
89 in
2260 mm
Spacing of Flights
20 in
510 mm
Number of Flights
15
15

Steering

Width - 180° Turn
35.75 ft
10.9 m
Steering Angle – Right
90 Degrees
90 Degrees
Steering Angle – Left
85 Degrees
85 Degrees
Hydraulic Output
52 gal/min
197 L/min
Ground-Driven Secondary Steering System
39.9 gal/min
150 L/min

Service Refill Capacities

Fuel Tank
160 gal
606 L
Crankcase
9.5 gal
36 L
Transmission
19 gal
72 L
Differential
43 gal
163 L
Final Drive (each side)
5 gal
19 L
Wheel Coolant (each)
12 gal
45 L
Cooling System
22 gal
83 L
Hydraulic Reservoir
37 gal
140 L

Weights

Total Operating - empty
81250 lb
36886 kg
Front Axle
52050 lb
23630 kg
Rear Axle
29200 lb
13256 kg
Total Shipping
80231 lb
36425 kg
Tractor Shipping
52050 lb
23631 kg
Scraper Shipping
29200 lb
13257 kg
Total Operating - loaded
138745 lb
62990 kg
Front Axle Weight - loaded
69985 lb
31773 kg
Rear Axle Weight - loaded
68760 lb
31217 kg

Dimensions

Height - overall shipping
140 in
3556 mm
Length - overall machine
523 in
13284 mm
Width - overall machine
140 in
3556 mm
Height - top of cab
133 in
3378 mm
Height - scraper blade max.
16 in
406 mm
Width - tractor
117 in
2972 mm
Width - inside of bowl
116 in
2946 mm
Width - rear tire center lines
87 in
2210 mm
Width - outside rear tires
120 in
3048 mm
Rim radius
17 in
432 mm
Front of Tractor to Front Axle
17 in
432 mm
Wheelbase
314 in
7976 mm
Rear Axle to Rear of Machine
86 in
2184 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com