615C Series II Elevating Scraper

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power: Tractor/Scraper
197 kW (265 hp)
197 kW (265 hp)
Tractor Engine
Cat® 3306
Cat® 3306
Net Power - Gears 1 - 2
265 hp
197 kW
Net Power - Gears 3-8
265 hp
197 kW
Gross Power - Gears 1 - 2
279 hp
208 kW
Bore
4.75 in
121 mm
Stroke
6 in
152 mm
Displacement
638 in3
10.5 L
Net Power
265 hp
197.5 kW

Transmission

Top Speed (Loaded)
27.6 mph
44.4 km/h
1 Forward
2.2 mph
3.5 km/h
2 Forward
3.6 mph
5.8 km/h
3 Forward
6.2 mph
10 km/h
4 Forward
10.2 mph
16.4 km/h
5 Forward
17.5 mph
28.2 km/h
6 Forward
27.6 mph
44.4 km/h

Hydraulics

Bowl Cylinder Bore
5 in
127 mm
Bowl Cylinder Stroke
22.6 in
574 mm
Floor Cylinder Bore
5.5 in
140 mm
Floor Cylinder Stroke
26.8 in
680 mm
Ejector Cylinder Bore
4.3 in
108 mm
Ejector Cylinder Stroke
43 in
1092 mm
Steering Circuit
51 gal/min
193 L/min
Scraper Circuit
36 gal/min
136 L/min
Relief Valve - Steering Circuit
1000.76 psi
6900 kPa
Compensator Settings - Elevator Circuit
1000.76 psi
6900 kPa

Scraper Bowl

Scraper Capacity: Heaped
17 yd3
13 m3
Rated Load
40800 lb
18506 kg
Capacity Struck
14 yd3
11 m3
Depth of Cut - max
15.8 in
401 mm
Width of Cut, to Router Bits
9.5 in
2896 mm
Ground Clearance - max
17.3 in
439 mm
Depth of Spread - max
16.3 in
414 mm

Elevator

Length - overall
146.5 in
3722 mm
Width of Flight Face
6.89 in
175 mm
Length of Flights
77.7 in
1974 mm
Spacing of Flights
16.22 in
412 mm
Number of Flights
18
18

Steering

Width - 180° Turn
31.5 ft
9.6 m
Steering Angle – Right
90 Degrees
90 Degrees
Steering Angle – Left
85 Degrees
85 Degrees
Hydraulic Output
50.99 gal/min
193 L/min

Service Refill Capacities

Fuel Tank
105 gal
399 L
Crankcase
6 gal
24 L
Transmission
9.5 gal
36 L
Differential
16 gal
61 L
Final Drive (each side)
16 gal
61 L
Cooling System
17 gal
65 L
Hydraulic Reservoir
42 gal
160 L

Weights

Total Operating - empty
56450 lb
25605 kg
Front Axle
37250 lb
16895 kg
Rear Axle
19200 lb
8710 kg
Total Operating - loaded
97250 lb
44113 kg
Front Axle Weight - loaded
50010 lb
22685 kg
Rear Axle Weight - loaded
47240 lb
21428 kg

Dimensions

Height - overall shipping
141.3 in
3589 mm
Length - overall machine
457 in
11606 mm
Width - overall machine
120 in
3045 mm
Height - top of cab
127 in
3218 mm
Height - scraper blade max.
19.5 in
495 mm
Width - inside of bowl
103 in
2616 mm
Width - rear tire center lines
83.25 in
2115 mm
Width - outside rear tires
120 in
3045 mm
Front of Tractor to Front Axle
116.75 in
2966 mm
Wheelbase
274.75 in
6979 mm
Rear Axle to Rear of Machine
55.9 in
1419 mm

Standards

Brakes
Meets SAE J1473 & ISO 3450 stds
Meets SAE J1473 & ISO 3450 stds
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com