|
611 The newest scraper in the Cat line, the 611 is fast, quick to load and dump, yielding consistently high productivity at the lowest cost. |
 |
|
| |
| |
| |
|
611 Wheel Tractor-Scraper
Overview & Specifications
Engine
- Tractor Engine
3306 3306
Tractor Engine
- Gross Power - Gears 1-2
279 hp 208 kW
- Net Power - Gears 1-2
265 hp 197 kW
- Net Power - Gears 3-8
265 hp 197 kW
- Caterpillar Net Power
265 hp 197.7 kW
- ISO 9249
265 hp 197.7 kW
- EEC 80/1269
265 hp 197.7 kW
- SAE J1349
262.2 hp 195.6 kW
- Bore
4.75 in 121 mm
- Stroke
6 in 152 mm
- Displacement
638 in3 10.5 L
Scraper Engine
- Net Power - Gear 1
265 hp 197 kW
Scraper Bowl
- Scraper Capacity: Heaped
15 yd3 11 m3
- Rated Load
36000 lb 16344 kg
- Capacity Struck
11 yd3 8 m3
- Depth of Cut - max.
13.9 in 353 mm
- Width of Cut, to Router Bits
114.3 in 2903 mm
- Ground Clearance - max.
14.8 in 376 mm
- Depth of Spread - max.
14.8 in 376 mm
Transmission
- 1 Forward
2.2 mph 3.5 km/h
- 2 Forward
3.6 mph 5.8 km/h
- 3 Forward
6.2 mph 10 km/h
- 4 Forward
10.2 mph 16.4 km/h
- 5 Forward
17.5 mph 28.2 km/h
- 6 Forward
27.6 mph 44.4 km/h
- Reverse
2.17 mph 3.5 km/h
Hydraulics
- Bowl Cylinder Bore
5 in 127 mm
- Bowl Cylinder Stroke
22.6 in 574 mm
- Apron Cylinder Bore
3.25 in 83 mm
- Apron Cylinder Stroke
27.8 in 705 mm
- Ejector Cylinder Bore
4.25 in 108 mm
- Ejector Cylinder Stroke
0.17 in 4.3 mm
- Steering Circuit
44 gal/min 167 L/min
- Scraper Circuit
38 gal/min 142 L/min
- Relief Valve - Steering Circuit
1000.76 psi 6900 kPa
Steering
- Width - 180° Turn
33.42 ft 10.2 m
Service Refill Capacities – Tractor
- Crankcase
7 gal 27 L
- Transmission
9.5 gal 36 L
- Differential
16 gal 61 L
- Final Drive (per side)
16 gal 61 L
- Cooling System
17 gal 64 L
- Hydraulic Reservoir
42 gal 159 L
Dimensions
- Width - overall machine
128.6 in 3268 mm
- Width - tractor
120.9 in 3071 mm
- Width - rear tire center lines
81 in 2057 mm
- Width - inside of bowl
114.9 in 2918 mm
- Width - outside rear tires
114.9 in 2918 mm
- Height - overall shipping
127.5 in 3239 mm
- Height - top of cab
127.5 in 3239 mm
- Ground Clearance, Tractor
16.73 in 425 mm
- Front of Tractor to Front Axle
114.2 in 2901 mm
- Axle to Vertical Hitch Pin
15.5 in 394 mm
- Height - scraper blade max.
13.8 in 350 mm
- Wheelbase
277.9 in 7059 mm
- Length - overall machine
473 in 12015 mm
- Rear Axle to Rear of Machine
80.9 in 2055 mm
Weights - Standard, tandem
- Total Operating - empty
52640 lb 23899 kg
- Front Axle
34740 lb 15772 kg
- Rear Axle
17900 lb 8127 kg
- Total Operating - loaded
88640 lb 40243 kg
- Front Axle Weight - loaded
54206 lb 20524 kg
- Rear Axle Weight - loaded
43434 lb 19719 kg
Weights
- Operating Weight
88640 lb 40243 kg
| |
| |
| |
|
| |
|