|
621F Cat scraper bowl design combined with hydraulic ejection provides fast cycle times for high productivity. |
 |
|
| |
| |
| |
|
621F Wheel Tractor-Scrapers
Overview & Specifications
Engine
- Tractor Engine
3406C 3406C
Tractor Engine
- Gross Power - Gears 1-2
347 hp 259 kW
- Net Power - Gears 1-2
330 hp 246 kW
- Caterpillar Net Power
333 hp 246 kW
- ISO 9249
330 hp 246 kW
- EEC 80/1269
330 hp 246 kW
- SAE J1349
327 hp 244 kW
- Bore
5.4 in 137 mm
- Stroke
6.5 in 165 mm
- Displacement
893 in3 14.6 L
Scraper Bowl
- Scraper Capacity: Heaped
30 yd3 15.3 m3
- Rated Load
48000 lb 21800 kg
- Capacity Struck
14 yd3 10.7 m3
- Depth of Cut - max.
13.11 in 333 mm
- Width of Cut, to Router Bits
119 in 3023 mm
- Ground Clearance - max.
20.5 in 522 mm
- Cutting Edge - thickness
1.14 in. 29 mm
- Hyd. Penetration Force - 621G
33840 lb 150.4 kN
- Depth of Spread - max.
70.1 in 1780 mm
- Apron Opening
70.1 in 1780 mm
- Apron Closure Force
24075 lb 107 kN
Transmission
- 1 Forward
3.1 mph 5 km/h
- 2 Forward
5.6 mph 9 km/h
- 3 Forward
7.1 mph 11.4 km/h
- 4 Forward
9.6 mph 15.4 km/h
- 5 Forward
12.9 mph 20.8 km/h
- 6 Forward
17.5 mph 28.2 km/h
- 7 Forward
23.6 mph 38 km/h
- 8 Forward
31.9 mph 51.3 km/h
- Reverse
5.7 mph 9.2 km/h
Hydraulics
- Bowl Cylinder Bore
6 in 152 mm
- Bowl Cylinder Stroke
32 in 813 mm
- Apron Cylinder Bore
7.25 in 184 mm
- Apron Cylinder Stroke
24 in 600 mm
- Ejector Cylinder Bore
6.5 in 165 mm
- Ejector Cylinder Stroke
61 in 1549 mm
- Steering Circuit
52 gal/min 197 L/min
- Scraper Circuit
65.5 gal/min 284 L/min
- Cushion Hitch Circuit
9.7 gal/min 35.5 L/min
- Secondary Steering Circuit
37 gal/min 140 L/min
- Relief Valve - Steering Circuit
2250 psi 15500 kPa
- Relief Valve - Implement Circuit
2150 psi 14.8 kPa
Steering
- Width - 180° Turn
35.75 ft 10.9 m
- Steering Angle – Right
90° 90°
- Steering Angle – Left
85° 85°
- Hydraulic Output
52 gal/min 197 L/min
- Ground-Driven Secondary Steering System
39.9 gal/min 150 L/min
Service Refill Capacities – Tractor
- Crankcase
9.5 gal 36 L
- Transmission
19 gal 72 L
- Differential
43 gal 163 L
- Final Drive (per side)
5 gal 19 L
- Cooling System
22 gal 83 L
- Hydraulic Reservoir
37 gal 140 L
- Wheel Coolant (each)
12 gal 45 L
Dimensions
- Width - overall machine
136 in 3454 mm
- Width - tractor
117 in 2972 mm
- Width - rear tire center lines
87 in 2210 mm
- Width - inside of bowl
116 in 2946 mm
- Width - outside rear tires
120 in 3048 mm
- Height - overall shipping
132 in 3353 mm
- Height - top of cab
133 in 3378 mm
- Ground Clearance, Tractor
22 in 559 mm
- Front of Tractor to Front Axle
125 in 3175 mm
- Axle to Vertical Hitch Pin
17 in 432 mm
- Height - scraper blade max.
21 in 533 mm
- Wheelbase
304 in 7722 mm
- Length - overall machine
507 in 12878 mm
- Rear Axle to Rear of Machine
85 in 2159 mm
Weights - Standard, tandem
- Total Shipping
69658 lb 31591 kg
- Tractor Shipping
47943 lb 21743 kg
- Scraper Shipping
21715 lb 9848 kg
- Total Operating - empty
70715 lb 32085 kg
- Front Axle
48109 lb 21818 kg
- Rear Axle
22638 lb 10267 kg
- Total Operating - loaded
118707 lb 53860 kg
- Front Axle Weight - loaded
62915 lb 28546 kg
- Rear Axle Weight - loaded
55792 lb 25314 kg
Weights
- Operating Weight
70715 lb 32085 kg
| |
| |
| |
|
| |
|