651E Wheel Tractor-Scraper

Overview & Specifications

Overview & Specifications

Engine

Tractor Engine
3412E
3412E

Tractor Engine

Flywheel Power: Tractor/Scraper
410 kW (550 hp)
410 kW (550 hp)
Gross Power - Gears 1-2
577 hp
430 kW
Gross Power - Gears 3-8
632 hp
472 kW
Net Power - Gears 1-2
550 hp
410 kW
Net Power - Gears 3-8
605 hp
451 kW
Caterpillar Net Power
550 hp
410 kW
ISO 9249
550 hp
410 kW
EEC 80/1269
550 hp
410 kW
SAE J1349
544 hp
406 kW
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1649 in3
27 L

Scraper Bowl

Scraper Capacity: Heaped
44 yd3
33.6 m3
Rated Load
104000 lb
47174 kg
Capacity Struck
32 yd3
24.5 m3
Depth of Cut - max.
17.3 in
440 mm
Width of Cut, to Router Bits
151.4 in
3846 mm
Ground Clearance - max.
22.8 in
580 mm
Cutting Edge - thickness
1.8 in.
45 mm
Hyd. Penetration Force - 621G
121000 lb
542 kN
Depth of Spread - max.
22.8 in
508 mm
Apron Opening
92.1 in
2340 mm
Apron Closure Force
39200 lb
176 kN

Transmission

1 Forward
3.2 mph
5.1 km/h
2 Forward
5.8 mph
9.3 km/h
3 Forward
7 mph
11.2 km/h
4 Forward
9.4 mph
15.1 km/h
5 Forward
12.7 mph
20.4 km/h
6 Forward
17.2 mph
27.6 km/h
7 Forward
23 mph
37 km/h
8 Forward
31.1 mph
50 km/h
Reverse
5.7 mph
9.1 km/h

Hydraulics

Bowl Cylinder Bore
9.25 in
235 mm
Bowl Cylinder Stroke
37.5 in
950 mm
Apron Cylinder Bore
9.25 in
235 mm
Apron Cylinder Stroke
29.9 in
760 mm
Ejector Cylinder Stroke
76.6 in
1946 mm
Steering Circuit
115 gal/min
435 L/min
Scraper Circuit
153 gal/min
579 L/min
Cushion Hitch Circuit
10 gal/min
36.3 L/min
Secondary Steering Circuit
61.2 gal/min
232 L/min
Relief Valve - Steering Circuit
1960 psi
13500 kPa
Relief Valve - Implement Circuit
2000 psi
13790 kPa
Compensator Setting - Cushion Hitch Circuit
2639.69 psi
18200 kPa

Steering

Width - 180° Turn
44.67 ft
13.64 m
Steering Angle – Right
90°
90°
Steering Angle – Left
85°
85°
Hydraulic Output
152.8 gal/min
954 L/min
Ground-Driven Secondary Steering System
61.2 gal/min
232 L/min

Service Refill Capacities – Tractor

Crankcase
18 gal
68 L
Transmission
36 gal
136 L
Differential
35 gal
136 L
Final Drive (per side)
6 gal
23 L
Cooling System
37 gal
144 L
Hydraulic Reservoir
79 gal
303 L
Wheel Coolant (each)
34 gal
130 L

Dimensions

Width - overall machine
171 in
4344 mm
Width - tractor
141.75 in
3600 mm
Width - rear tire center lines
110.6 in
2810 mm
Width - inside of bowl
154 in
3914 mm
Height - overall shipping
185.4 in
4710 mm
Height - top of cab
154.9 in
3935 mm
Front of Tractor to Front Axle
148.4 in
3770 mm
Height - scraper blade max.
26.75 in
680 mm
Wheelbase
392.6 in
9973 mm
Length - overall machine
636.9 in
16178 mm
Rear Axle to Rear of Machine
95.9 in
2435 mm

Weights - Standard, tandem

Total Shipping
132717 lb
60200 kg
Tractor Shipping
67726 lb
30720 kg
Scraper Shipping
64991 lb
29480 kg
Total Operating - empty
134760 lb
61126 kg
Front Axle
88460 lb
40126 kg
Rear Axle
46300 lb
21000 kg
Total Operating - loaded
238760 lb
108300 kg
Front Axle Weight - loaded
126543 lb
47400 kg
Rear Axle Weight - loaded
112217 lb
50900 kg

Weights

Operating Weight
134760 lb
61126 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com