631G Wheel Tractor-Scraper

Overview & Specifications

Overview & Specifications

Engine

Tractor Engine
3408E
3408E

Tractor Engine

Gross Power - Gears 1-2
480 hp
358 kW
Gross Power - Gears 3-8
515 hp
384 kW
Net Power - Gears 1-2
450 hp
336 kW
Net Power - Gears 3-8
490 hp
365 kW
Caterpillar Net Power
490 hp
365 kW
ISO 9249
490 hp
365 kW
EEC 80/1269
490 hp
365 kW
SAE J1349
490 hp
365 kW
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1099 in3
18 L

Scraper Bowl

Scraper Capacity: Heaped
31 yd3
23.7 m3
Rated Load
75000 lb
34020 kg
Capacity Struck
21 yd3
16.1 m3
Depth of Cut - max.
17 in
437 mm
Width of Cut, to Router Bits
138.25 in
3512 mm
Ground Clearance - max.
21.5 in
545 mm
Cutting Edge - thickness
1.62 in.
42 mm
Hyd. Penetration Force - 621G
57375 lb
255 kN
Depth of Spread - max.
18.9 in
480 mm
Apron Opening
79 in
2007 mm
Apron Closure Force
38250 lb
170 kN

Transmission

1 Forward
2.9 mph
4.7 km/h
2 Forward
5.2 mph
8.4 km/h
3 Forward
7.4 mph
11.9 km/h
4 Forward
10 mph
16.1 km/h
5 Forward
13.4 mph
21.6 km/h
6 Forward
18.2 mph
29.3 km/h
7 Forward
24.5 mph
39.4 km/h
8 Forward
33.2 mph
53.5 km/h
Reverse
6.2 mph
9.9 km/h

Hydraulics

Bowl Cylinder Bore
7.2 in
184 mm
Bowl Cylinder Stroke
34.4 in
813 mm
Apron Cylinder Bore
8.2 in
210 mm
Apron Cylinder Stroke
28.6 in
727 mm
Ejector Cylinder Bore
8.3 in
210 mm
Ejector Cylinder Stroke
74 in
1880 mm
Steering Circuit
103 gal/min
389 L/min
Scraper Circuit
91 gal/min
344 L/min
Cushion Hitch Circuit
9 gal/min
34.5 L/min
Secondary Steering Circuit
77 gal/min
291 L/min
Relief Valve - Steering Circuit
1987 psi
13700 kPa
Relief Valve - Implement Circuit
2030 psi
14000 kPa
Compensator Setting - Cushion Hitch Circuit
2320 psi
16000 kPa

Steering

Width - 180° Turn
40.08 ft
12.2 m
Steering Angle – Right
90°
90°
Steering Angle – Left
85°
85°
Hydraulic Output
96.2 gal/min
370 L/min
Ground-Driven Secondary Steering System
51 gal/min
192 L/min

Service Refill Capacities – Tractor

Crankcase
11.7 gal
45 L
Transmission
33 gal
127 L
Differential
36 gal
136 L
Final Drive (per side)
7 gal
25 L
Cooling System
32 gal
122 L
Hydraulic Reservoir
50 gal
190 L
Wheel Coolant (each)
19.5 gal
75 L
Windshield Washer
6 gal
1.5 L

Dimensions

Width - overall machine
155 in
3938 mm
Width - tractor
137 in
3481 mm
Width - rear tire center lines
97 in
2464 mm
Width - inside of bowl
134 in
3405 mm
Height - overall shipping
167.75 in
4286 mm
Height - top of cab
146.25 in
3715 mm
Height - scraper blade max.
21.5 in
545 mm
Wheelbase
345.25 in
8769 mm
Length - overall machine
573.4 in
14565 mm

Weights - Standard, tandem

Total Shipping
100006 lb
45362 kg
Tractor Shipping
46002 lb
20866 kg
Scraper Shipping
54004 lb
24496 kg
Total Operating - empty
102460 lb
46475 kg
Front Axle
68648 lb
31138 kg
Rear Axle
33812 lb
15337 kg
Total Operating - loaded
177460 lb
80495 kg
Front Axle Weight - loaded
94054 lb
42662 kg
Rear Axle Weight - loaded
83406 lb
37833 kg

Weights

Operating Weight
102460 lb
46475 kg

Standards

ROPS / FOPS
Meets SAE J320a, SAE J1040 MAY 94, and ISO 3471-1994
Meets SAE J320a, SAE J1040 MAY 94, and ISO 3471-1994
Brakes
Meets ISO 3450: 1996 standard
Meets ISO 3450: 1996 standard
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com