|
| |
| |
| |
|
637G
Overview & Specifications
Engine
- Tractor Engine
3408E 3408E
- Scraper Engine
C-9 C-9
Tractor Engine
- Flywheel Power: Tractor/Scraper
336 kW (450 hp) / 186 kW (249 hp) 336 kW (450 hp) / 186 kW (249 hp)
- Gross Power - Gears 1-2
480 hp 358 kW
- Gross Power - Gears 3-8
519 hp 387 kW
- Net Power - Gears 1-2
450 hp 336 kW
- Net Power - Gears 3-8
485 hp 362 kW
- Bore
5.4 in 137 mm
- Stroke
6 in 152 mm
- Displacement
1099 in3 18 L
Scraper Engine
- Gross Power - Gear 1
274 hp 204 kW
- Gross Power - Gears 2-4
299 hp 223 kW
- Net Power - Gear 1
249 hp 186 kW
- Net Power - Gears 2-4
274 hp 204 kW
- Bore
4.41 in 112 mm
- Stroke
5.87 in 149 mm
- Displacement
538 in3 8.8 L
Scraper Bowl
- Scraper Capacity: Heaped
34 yd3 26 m3
- Rated Load
82260 lb 37285 kg
- Capacity Struck
24 yd3 18 m3
- Depth of Cut - max.
17.2 in 437 mm
- Width of Cut, to Router Bits
138.3 in 3512 mm
- Ground Clearance - max.
21.5 in 545 mm
- Hyd. Penetration Force - 621G
81000 lb 360 kN
- Depth of Spread - max.
18.9 in 480 mm
- Apron Opening
79 in 2007 mm
- Apron Closure Force
38250 lb 170 kN
Transmission
- 1 Forward
3.4 mph 5.5 km/h
- 2 Forward
6.2 mph 10 km/h
- 3 Forward
7.6 mph 12.2 km/h
- 4 Forward
10.3 mph 16.6 km/h
- 5 Forward
13.8 mph 22.2 km/h
- 6 Forward
18.7 mph 30.1 km/h
- 7 Forward
25.2 mph 40.6 km/h
- 8 Forward
34.1 mph 54.9 km/h
- Reverse
6.2 mph 9.9 km/h
Hydraulics
- Bowl Cylinder Bore
7.25 in 184 mm
- Bowl Cylinder Stroke
34.4 in 873 mm
- Apron Cylinder Bore
8.3 in 210 mm
- Apron Cylinder Stroke
28.6 in 727 mm
- Ejector Cylinder Bore
8.3 in 210 mm
- Ejector Cylinder Stroke
74 in 1880 mm
- Steering Circuit
100 gal/min 379 L/min
- Scraper Circuit
91 gal/min 344 L/min
- Cushion Hitch Circuit
9 gal/min 34.5 L/min
- Secondary Steering Circuit
100 gal/min 379 L/min
- Relief Valve - Steering Circuit
1987 psi 13700 kPa
- Relief Valve - Implement Circuit
2030 psi 14000 kPa
- Compensator Setting - Cushion Hitch Circuit
2320 psi 16000 kPa
Steering
- Width - 180° Turn
40 ft 12.2 m
- Steering Angle – Right
90° 90°
- Steering Angle – Left
85° 85°
Service Refill Capacities – Tractor
- Crankcase
11.9 gal 45 L
- Transmission
29 gal 110 L
- Differential
39 gal 148 L
- Final Drive (per side)
6.1 gal 23 L
- Cooling System
29 gal 110 L
- Hydraulic Reservoir
50.2 gal 190 L
- Wheel Coolant (each)
19.8 gal 75 L
- Windshield Washer
1.5 gal 6 L
Dimensions
- Width - overall machine
155 in 3938 mm
- Width - tractor
137 in 3481 mm
- Width - rear tire center lines
97 in 2464 mm
- Width - inside of bowl
134 in 3405 mm
- Width - outside rear tires
143.2 in 3636 mm
- Height - overall shipping
168.75 in 4286 mm
- Height - top of cab
146.25 in 3715 mm
- Ground Clearance, Tractor
26.2 in 665 mm
- Front of Tractor to Front Axle
135.25 in 3359 mm
- Axle to Vertical Hitch Pin
21.6 in 548 mm
- Height - scraper blade max.
21.5 in 545 mm
- Wheelbase
345.25 in 8769 mm
- Length - overall machine
573.4 in 14565 mm
- Rear Axle to Rear of Machine
95.75 in 2437 mm
- Bail Length - max. (push-pull)
195.3 in 4960 mm
- Extended Push Block (push-pull)
108 in 2744 mm
Weights - Standard, tandem
- Total Shipping
112760 lb 51147 kg
- Tractor Shipping
66529 lb 30177 kg
- Scraper Shipping
46231 lb 20970 kg
- Total Operating - empty
114744 lb 52047 kg
- Front Axle
67700 lb 36708 kg
- Rear Axle
47044 lb 21339 kg
- Total Operating - loaded
196944 lb 89332 kg
- Front Axle Weight - loaded
96503 lb 43773 kg
- Rear Axle Weight - loaded
100441 lb 45559 kg
Weights - Push-Pull
- Total Shipping
116100 lb 52662 kg
- Tractor Shipping
68499 lb 31071 kg
- Scraper Shipping
47601 lb 21591 kg
- Total Operating - empty
118084 lb 53562 kg
- Front Axle
69670 lb 31602 kg
- Rear Axle
48414 lb 21960 kg
- Total Operating - loaded
200284 lb 90874 kg
- Front Axle - loaded
98139 lb 44515 kg
- Rear Axle (Loaded)
102145 lb 46332 kg
Weights
- Operating Weight
114743.86 lb 52047 kg
Standards
- Cab
Meets ANSI, SAE Meets ANSI, SAE
- ROPS / FOPS
Meets SAE, ISO Meets SAE, ISO
- Brakes
Meets ISO Meets ISO
| |
| |
| |
|
| |
|