216B Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3024C
Cat® 3024C
Net Flywheel Power
49 hp
37 kW
Gross Power
52 hp
39 kW
Gross Power SAE J1995
52 hp
39 kW
Engine Power ISO 14396
51 hp
38 kW
Net Power EEC 80/1269
50 hp
37 kW
Net Power EEC ISO 9249
50 hp
37 kW
Net Power SAE 1349
49 hp
37 kW
Displacement
134 in3
2.2 L
Stroke
3.9 in
100 mm
Bore
3.3 in
84 mm

Weights

Operating Weight
5709 lb
2589 kg

Operating Specifications

Rated Operating Capacity
1400 lb
635 kg
Rated Operating Capacity w/Optional Counterweight
1500 lb
680 kg
Tipping Load
2800 lb
1270 kg
Breakout Force, Tilt Cylinder
3787 lb
1717 kg
Breakout Force, Lift Cylinder
3057 lb
1386 kg

Dimensions

Wheelbase
39 in
986 mm
Length w/Bucket on Ground
127 in
3233 mm
Length w/o Bucket
99 in
2519 mm
Height to Top of Cab
77 in
1950 mm
Vehicle Width over Tires
60 in
1525 mm
Max Overall Height
146 in
3709 mm
Bucket Pin Height at Max Lift
112 in
2854 mm
Bucket Pin Height at Carry Pos.
9.3 in
239 mm
Reach at Max Lift and Dump
20 in
505 mm
Clearance at Max Lift and Dump
85 in
2169 mm
Ground Clearance
8 in
195 mm
Bumper Overhang - Rear Axle
38 in
967 mm
Turn Radius from Ctr - Rear
58.5 in
1485 mm
Turn Radius from Ctr - Coupler
47.2 in
1199 mm
Turn Radius from Ctr - Bucket
76.4 in
1940 mm
Max. Reach w/Arms-Parallel
50.4 in
1280 mm

Hydraulic System

Hydraulic Power
28.2 hp
21.4 kW
Hydraulic Power
28.7 hp
21.4 kW
Hydraulic Flow
Standard flow
Standard flow
Loader Hydraulic Pressure
3100 psi
21400 kPa
Loader Hydraulic Flow
15.6 gal/min
60 L/min

Cab

ROPS
SAE J1040 MAY94 and ISO3471:1994
SAE J1040 MAY94 and ISO3471:1994
FOPS
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
FOPS Level II
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)

Power Train

Travel Speed Forward
7.9 mph
12.7 km/h
Travel Speed Reverse
7.9 mph
12.7 km/h

Service Refill Capacities

Chain box, each side
1.6 gal
6 L
Cooling System
2.6 gal
10 L
Engine Crankcase
2.1 gal
8 L
Fuel Tank
17 gal
65 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com