232B Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3024C
Cat® 3024C
Net Flywheel Power
49 hp
37 kW
Gross Power
52 hp
39 kW
Gross Power SAE J1995
52 hp
39 kW
Engine Power ISO 14396
51 hp
38 kW
Net Power EEC 80/1269
50 hp
37 kW
Net Power EEC ISO 9249
50 hp
37 kW
Net Power SAE 1349
49 hp
37 kW
Displacement
134 in3
2.2 L
Stroke
3.9 in
100 mm
Bore
3.3 in
84 mm

Weights

Operating Weight
6661 lb
3021 kg

Operating Specifications

Rated Operating Capacity
1750 lb
793 kg
Rated Operating Capacity w/Optional Counterweight
1795 lb
815 kg
Tipping Load
3955.09 lb
1794 kg
Breakout Force, Tilt Cylinder
4059 lb
1841 kg
Breakout Force, Lift Cylinder
3841 lb
1742 kg

Dimensions

Wheelbase
43 in
1094 mm
Length w/Bucket on Ground
135 in
3437 mm
Length w/o Bucket
109 in
2760 mm
Height to Top of Cab
77 in
1953 mm
Vehicle Width over Tires
60 in
1524 mm
Max Overall Height
153 in
3894 mm
Bucket Pin Height at Max Lift
119 in
3013 mm
Bucket Pin Height at Carry Pos.
10 in
247 mm
Reach at Max Lift and Dump
30 in
766 mm
Clearance at Max Lift and Dump
88 in
2243 mm
Ground Clearance
6 in
145 mm
Bumper Overhang - Rear Axle
39 in
989 mm
Turn Radius from Ctr - Rear
60.8 in
1545 mm
Turn Radius from Ctr - Coupler
56.5 in
1409 mm
Turn Radius from Ctr - Bucket
87.4 in
2221 mm
Max. Reach w/Arms-Parallel
48.4 in
1231 mm

Hydraulic System

Hydraulic Power
28.2 hp
21 kW
Hydraulic Flow
Standard flow
Standard flow
Loader Hydraulic Pressure
3100 psi
21400 kPa
Loader Hydraulic Flow
15.6 gal/min
60 L/min
Hydraulic Flow
Standard
Standard

Cab

ROPS
SAE J1040 MAY94 and ISO3471:1994
SAE J1040 MAY94 and ISO3471:1994
FOPS
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
FOPS Level II
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)

Power Train

Travel Speed Forward
6.9 mph
11.1 km/h
Travel Speed Reverse
6.9 mph
11.1 km/h

Service Refill Capacities

Chain box, each side
1.6 gal
6 L
Cooling System
2.6 gal
10 L
Engine Crankcase
2.1 gal
8 L
Fuel Tank
17 gal
65 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com