232 Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034C
Cat 3034C
Net Flywheel Power
48 hp
36 kW
Gross Power
51 hp
38 kW
Displacement
134 in3
2.2 L
Stroke
3.94 in
100 mm
Bore
3.31 in
84 mm

Weights

Operating Weight
6739.5 lb
3057 kg

Operating Specifications

Rated Operating Capacity
1750 lb
793 kg
Rated Operating Capacity w/Optional Counterweight
1795 lb
814.5 kg
Tipping Load
3500 lb
1587.5 kg
Breakout Force, Tilt Cylinder
4056 lb
1840 kg
Breakout Force, Lift Cylinder
3814 lb
1730 kg

Dimensions

Wheelbase
43 in
1094 mm
Length w/Bucket on Ground
135.3 in
3437 mm
Length w/o Bucket
109.3 in
2776 mm
Height to Top of Cab
76.9 in
1953 mm
Vehicle Width over Tires
60 in
1524 mm
Max Overall Height
153.3 in
3894 mm
Bucket Pin Height at Max Lift
118.6 in
3013 mm
Bucket Pin Height at Carry Pos.
9.7 in
247 mm
Reach at Max Lift and Dump
28.5 in
724 mm
Clearance at Max Lift and Dump
86.9 in
2207 mm
Ground Clearance
5.7 in
145 mm
Bumper Overhang - Rear Axle
38.9 in
989 mm

Hydraulic System

Loader Hydraulic Pressure
3100 psi
21400 kPa
Loader Hydraulic Flow
14.7 gal/min
55.6 L/min

Cab

ROPS
SAE J1040 MAY94 and ISO3471:1994
SAE J1040 MAY94 and ISO3471:1994
FOPS
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
FOPS Level II
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)

Service Refill Capacities

Chain box, each side
1.6 gal
6 L
Cooling System
2.4 gal
9 L
Engine Crankcase
2.1 gal
8 L
Fuel Tank
18.2 gal
69 L
Hydraulic System
15.3 gal
58 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com