The 246 Skid Steer Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.
246 Skid Steer Loader
Overview & Specifications
Engine
Engine Model
Cat 3034C
Cat 3034C
Net Flywheel Power
55 hp
41.01 kW
Gross Power
80 hp
60 kW
Displacement
183 in3
3 L
Stroke
3.94 in
100 mm
Bore
3.82 in
97 mm
Weights
Operating Weight
7087 lb
3214 kg
Operating Specifications
Rated Operating Capacity
2000 lb
907 kg
Rated Operating Capacity w/Optional Counterweight
2100 lb
952 kg
Tipping Load
4000 lb
1814 kg
Breakout Force, Tilt Cylinder
5259 lb
2385 kg
Breakout Force, Lift Cylinder
4339 lb
1968 kg
Dimensions
Wheelbase
44.7 in
1134 mm
Length w/Bucket on Ground
138 in
3515 mm
Length w/o Bucket
110 in
2800 mm
Height to Top of Cab
82 in
2092 mm
Vehicle Width over Tires
66 in
1676 mm
Max Overall Height
156 in
3965 mm
Bucket Pin Height at Max Lift
122 in
3099 mm
Bucket Pin Height at Carry Pos.
10 in
257 mm
Reach at Max Lift and Dump
21 in
541 mm
Clearance at Max Lift and Dump
94 in
2398 mm
Ground Clearance
9 in
235 mm
Bumper Overhang - Rear Axle
41 in
1038 mm
Hydraulic System
Hydraulic Flow
Standard flow
Standard flow
Loader Hydraulic Pressure
3300 psi
23000 kPa
Loader Hydraulic Flow
22 gal/min
83 L/min
Cab
ROPS
SAE J1040 MAY94 and ISO3471:1994
SAE J1040 MAY94 and ISO3471:1994
FOPS
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
FOPS Level II
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)