248 Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034C
Cat 3034C
Net Flywheel Power
55 hp
41.01 kW
Gross Power
80 hp
60 kW
Displacement
183 in3
3 L
Stroke
3.94 in
100 mm
Bore
3.82 in
97 mm

Weights

Operating Weight
7338 lb
3328 kg

Operating Specifications

Rated Operating Capacity
2000 lb
907 kg
Rated Operating Capacity w/Optional Counterweight
2100 lb
952 kg
Tipping Load
4000 lb
1814 kg
Breakout Force, Tilt Cylinder
5261 lb
2386 kg
Breakout Force, Lift Cylinder
4308 lb
1954 kg

Dimensions

Wheelbase
44.7 in
1134 mm
Length w/Bucket on Ground
138 in
3515 mm
Length w/o Bucket
110 in
2800 mm
Height to Top of Cab
81 in
2092 mm
Vehicle Width over Tires
66 in
1676 mm
Max Overall Height
156 in
3965 mm
Bucket Pin Height at Max Lift
122 in
3099 mm
Bucket Pin Height at Carry Pos.
120 in
257 mm
Reach at Max Lift and Dump
21.3 in
541 mm
Clearance at Max Lift and Dump
94 in
2398 mm
Ground Clearance
9 in
235 mm
Bumper Overhang - Rear Axle
41 in
1038 mm

Hydraulic System

Hydraulic Flow
Standard flow
Standard flow
Loader Hydraulic Pressure
4200 psi
29000 kPa
Loader Hydraulic Flow
33 gal/min
125 L/min

Cab

ROPS
SAE J1040 MAY94 and ISO3471:1994
SAE J1040 MAY94 and ISO3471:1994
FOPS
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I
FOPS Level II
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)
SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional)

Service Refill Capacities

Chain box, each side
2 gal
7.5 L
Cooling System
2.6 gal
10 L
Engine Crankcase
1.8 gal
7 L
Fuel Tank
23.8 gal
90 L
Hydraulic System
13.7 gal
52 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com