525
The 525 Skidder provides unsurpassed performance and application flexibility, due to superior balance, torque converter power train, differential locks, and expanded tire and grapple/arch options.
--- Select a Model ---
515
525
525B
535B
535B
545
525 Wheel Skidder
Overview & Specifications
Engine
Net Flywheel Power
160 hp
119 kW
Engine Model
Cat 3304 DIT Diesel
Cat 3304 DIT Diesel
Net Power - ISO 9249
160 hp
119 kW
Net Power - SAE J1349
158 hp
118 kW
Gross Power - SAE J1995
179 hp
134 kW
Governed Speed at Rated Power
2200 RPM
2200 RPM
Displacement
425 in3
7 L
Bore
4.76 in
121 mm
Stroke
6 in
152 mm
Derating Altitude
7500 ft
2286 m
Air Cleaner
dry, dual element
dry, dual element
Alternator
75 Amp
75 Amp
Fan Type
blower
blower
Electrical System
24 V
24 V
Battery - Quantity
2
2
Battery - Volts
12 V
12 V
Battery - Capacity
93 Amp-hr
93 Amp-hr
Starting System
24 V
24 V
Number of Cylinders
4
4
Power Train
Travel Speed - Fwd. 1st
3.9 mph
6.3 km/h
Travel Speed - Fwd. 2nd
6.5 mph
10.5 km/h
Travel Speed - Fwd. 3rd
9.2 mph
14.8 km/h
Travel Speed - Fwd. 4th
16 mph
25.8 km/h
Travel Speed - Rev. 1st
3.9 mph
6.3 km/h
Travel Speed - Rev. 2nd
6.5 mph
10.5 km/h
Travel Speed - Rev. 3rd
11.8 mph
19 km/h
Max Drawbar Pull
43500 lb
193.5 kN
Transmission
4 fwd/3 rev
4 fwd/3 rev
Steering, frame articulation
fully hydraulic control
fully hydraulic control
Brakes - Service Type
hydraulic actuated, oil disc
hydraulic actuated, oil disc
Brakes - Parking Type
mechanical shoe
mechanical shoe
Transmission Cooler Type
plate
plate
Hydraulic System
Circuit Type
closed-cntr, var flow
closed-cntr, var flow
Pump Type
axial piston
axial piston
Pump Output
45.5 gal/min
175 L/min
Relief Valve Setting
3000 psi
20700 kPa
Reservoir Tank Capacity
12.9 gal
49 L
Steering Valve
direct link, non-follow
direct link, non-follow
Steering Cylinder - Bore
3 in
76 mm
Steering Cylinder - Stroke
17 in
436 mm
Steering Cylinder - Rod Diameter
1.77 in
45 mm
Dozer Valve
direct linkage
direct linkage
Dozer Cylinder - Bore
4 in
102 mm
Dozer Cylinder - Stroke
14 in
356 mm
Dozer Cylinder - Rod Diameter
2 in
51 mm
Grapple Valve
3 or 4 stack, pilot
3 or 4 stack, pilot
Grapple
Bunching Capacity
12.5 ft2
1.16 m2
Sorting Capacity
9 ft2
0.84 m2
Bunching - Full Open Height
73.8 in
1874.5 mm
Bunching - Fully Closed Height
60.32 in
1532 mm
Bunching - Min. Stem Diameter
5.3 in
134.6 mm
Bunching - Tip to Tip Height
89.1 in
2263 mm
Bunching - Tong Opening
120 in
3048 mm
Sorting - Full Open Height
61.5 in
1562.1 mm
Sorting - Fully Closed Height
72 in
1829 mm
Sorting - Minimum Stem Diameter
3 in
76.2 mm
Sorting - Tip to Tip Height
86.5 in
2197.1 mm
Sorting - Tong Opening
100 in
2540 mm
Arch
Dual Function - Lift highest, retracted
106.1 in
2694.9 mm
Dual Function - Lift highest, farthest
72 in
1828.8 mm
Dual Function - Lift max reach
44.3 in
1125.2 mm
Dual Function - Lift lowest, retracted
44.3 in
1125.2 mm
Dual Function - Lift lowest, farthest
14.9 in
378.5 mm
Dual Function - Reach Highest, Retracted
48.9 in
1242.1 mm
Dual Function - Reach Lowest, Retracted
58.7 in
1491 mm
Dual Function - Reach Lowest, Farthest
104.5 in
2654.3 mm
Dual Function - Reach Highest, Farthest
107.3 in
2725.4 mm
Dual Function - Reach Max
107.3 in
2725.4 mm
Single Function - Reach Max
99.1 in
2517.1 mm
Single Function - Lift Highest, retracted
85.4 in
2169.2 mm
Winch - Grapple Skidder
Max Line Pull - Bare Drum
38200 lb
170 kN
Max Line Speed
502 ft/min
153.1 m/min
Drum Capacity 19.0mm (3/4in)
199 ft
61 m
Drum Diameter
12 in
304.8 mm
Drum Width
7.9 in
200 mm
Service Refill
Fuel Tank
68 gal
265 L
Cooling System
9 gal
36 L
Differential, Final Drive - Front
11 gal
42 L
Differential, Final Drive - Rear
11 gal
42 L
Engine Oil
4 gal
19 L
Transmission, Torque Converter
14 gal
53 L
Mechanical Winch
5.1 gal
19.4 L
Hydraulic System - Tank
14 gal
55 L
Hydraulic System - Total
18 gal
70 L
Dimensions
Wheelbase
138 in
3500 mm
Length
218.3 in
5544 mm
Overall width
123.2 in
3130 mm
Height
121.5 in
3087 mm
Ground Clearance
20.75 in
527 mm
Weights
Est Operating Weight
29891 lb
13558 kg