|
525B The 525B Skidder is built to exceed all expectations for skidding performance, reliability and comfort, while maximizing productivity. |
 |
|
| |
| |
| |
|
525B Wheel Skidder
Overview & Specifications
Engine
- Net Flywheel Power
160 hp 119 kW
- Engine Model
Cat 3126 DITA diesel Cat 3126 DITA diesel
- Net Power - ISO 9249
160 hp 119 kW
- Net Power - SAE J1349
160 hp 119 kW
- Gross Power - SAE J1995
180 hp 134 kW
- Governed Speed at Rated Power
2200 RPM 2200 RPM
- Displacement
441.78 in3 7.24 L
- Bore
4.33 in 110 mm
- Stroke
5 in 127 mm
- Torque Rise
50% 50%
- Max Torque @ Rated Speed
779.1 @ 1400 Nm 779.1 @ 1400 Nm
- Derating Altitude
10663 ft 3250 m
- Air Cleaner
dry centrifugal precleaner dry centrifugal precleaner
- Alternator
75 Amp 75 Amp
- Fan Speed
1909 RPM 1909 RPM
- Fan Type
blower blower
- Electrical System
24 V 24 V
- Battery - Quantity
2 2
- Battery - Volts
12 V 12 V
- Battery - Capacity
950 CCA 950 CCA
- Starting System
direct electric direct electric
- Number of Cylinders
6 6
Power Train
- Travel Speed - Fwd. 1st
3.95 mph 6.36 km/h
- Travel Speed - Fwd. 2nd
5.55 mph 8.94 km/h
- Travel Speed - Fwd. 3rd
6.75 mph 10.87 km/h
- Travel Speed - Fwd. 4th
9.49 mph 15.28 km/h
- Travel Speed - Fwd. 5th
17.1 mph 27.53 km/h
- Travel Speed - Rev. 1st
3.84 mph 6.18 km/h
- Travel Speed - Rev. 2nd
6.5 mph 10.46 km/h
- Travel Speed - Rev. 3rd
11.55 mph 18.6 km/h
- Max Drawbar Pull
38730 lb 172 kN
- Torque Converter - Model
3308 Lock-up 3308 Lock-up
- Torque Converter - Type
sngl stg, rotating housing sngl stg, rotating housing
- Transmission
Countershaft 5fwd/3rev Countershaft 5fwd/3rev
- Steering, frame articulation
hydraulic control hydraulic control
- Brakes - Service Type
hydraulic, wet disc hydraulic, wet disc
- Brakes - Parking Type
drum drum
- Transmission Cooler Type
Plate Plate
Hydraulic System
- Circuit Type
closed cntr, load sensing closed cntr, load sensing
- Pump Type
axial piston axial piston
- Pump Output
50 gal/min 190 L/min
- Relief Valve Setting
3045 psi 21000 kPa
- Reservoir Tank Capacity
16.5 gal 62.5 L
- Steering Valve
direct link, non-follow direct link, non-follow
- Steering Cylinder - Bore
2.97 in 76.2 mm
- Steering Cylinder - Stroke
17.02 in 436.4 mm
- Steering Cylinder - Rod Diameter
1.73 in 44.45 mm
- Dozer Valve
direct linkage control direct linkage control
- Dozer Cylinder - Bore
3.95 in 101.6 mm
- Dozer Cylinder - Stroke
18.33 in 470 mm
- Dozer Cylinder - Rod Diameter
2.23 in 57.1 mm
- Grapple Valve
3or4 stack, pilot control 3or4 stack, pilot control
Grapple
- Bunching Capacity
12.5 ft2 1.16 m2
- Sorting Capacity
9 ft2 0.836 m2
- Bunching - Full Open Height
73.8 in 1874.5 mm
- Bunching - Fully Closed Height
60.32 in 1532 mm
- Bunching - Min. Stem Diameter
5.3 in 134.6 mm
- Bunching - Tip to Tip Height
89.1 in 2263 mm
- Bunching - Tong Opening
120 in 3048 mm
- Sorting - Full Open Height
61.5 in 1562.1 mm
- Sorting - Fully Closed Height
72 in 1829 mm
- Sorting - Minimum Stem Diameter
3 in 76.2 mm
- Sorting - Tip to Tip Height
86.5 in 2197.1 mm
- Sorting - Tong Opening
100 in 2540 mm
Arch
- Dual Function - Lift highest, retracted
106.1 in 2694.9 mm
- Dual Function - Lift highest, farthest
72 in 1828.9 mm
- Dual Function - Lift max reach
45.3 in 1150.6 mm
- Dual Function - Lift lowest, retracted
44.3 in 1125.2 mm
- Dual Function - Lift lowest, farthest
107.3 in 2725.4 mm
- Dual Function - Reach Highest, Retracted
48.9 in 1242.1 mm
- Dual Function - Reach Lowest, Retracted
58.7 in 1491 mm
- Dual Function - Reach Lowest, Farthest
107.3 in 2725.4 mm
- Dual Function - Reach Highest, Farthest
104.5 in 2654.3 mm
- Dual Function - Reach Max
110.3 in 2801.6 mm
- Single Function - Reach Max
99.1 in 2517 mm
- Single Function - Lift Highest, retracted
85.4 in 2169 mm
Winch - Grapple Skidder
- Max Line Pull - Bare Drum
39300 lb 175 kN
- Max Line Speed
340 ft/min 103.6 m/min
- Drum Capacity 19.0mm (3/4in)
148 ft 45 m
- Drum Capacity 22.2mm (7/8in)
106 ft 32 m
- Drum capacity 25.4mm (1in)
82 ft 25 m
- Drum Diameter
10 in 254 mm
- Drum Width
6.69 in 171.5 mm
Service Refill
- Fuel Tank
83.2 gal 315 L
- Cooling System
13.2 gal 50 L
- Differential, Final Drive - Front
13.73 gal 52 L
- Differential, Final Drive - Rear
13.73 gal 52 L
- Engine Oil
7.13 gal 27 L
- Transmission, Torque Converter
14.26 gal 54 L
- Mechanical Winch
6.47 gal 24.5 L
- Hydraulic System - Tank
16.5 gal 62.5 L
- Hydraulic System - Total
32.47 gal 123 L
Dimensions
- Wheelbase
139.1 in 3533 mm
- Length
241.62 in 6195.4 mm
- Overall width
133.3 in 3385 mm
- Height
126.11 in 3233.5 mm
- Ground Clearance
18.24 in 463.4 mm
Weights
- Est Operating Weight
35800 lb 16238 kg
| |
| |
| |
|
| |
|