TH340B
The TH340B is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
--- Select a Model ---
TH62
TH63
TH82
TH83
TH103
TH210
TH215
TH220B
TH220B
TH330B
TH330B
TH340B
TH350B
TH360B
TH460B
TH560B
TH580B
TL642
TL642 w/Stabilizers
TL943
TL943 w/Stabilizers
TL1055
TL1255
TH340B Telehandler
Overview & Specifications
Engine
Engine Model
Cat 3054E
Cat 3054E
Gross Power
99.9 hp
74.5 kW
Net Power
94.9 hp
70.8 kW
Maximum Torque
303 lb ft
410 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Weights
Operating Weight
16970 lb
7700 kg
Operating Specifications
Rated Load Capacity
6600 lb
3000 kg
Maximum Lift Height
30 ft
9000 mm
Maximum Forward Reach
21.3 ft
6500 mm
Top Travel Speed
20 mph
32 km/h
Load at Maximum Height
4400 lb
2000 kg
Load at Maximum Reach
1320 lb
600 kg
Dimensions
Height
7.9 ft
2410 mm
Width
8.2 ft
2492 mm
Wheelbase
10 ft
3050 mm
Length to Fork Face
16.2 ft
4950 mm
Ground Clearance
19.2 in
498 mm
Turning Radius Over Tires
12.3 ft
3750 mm
Turning Radius Over Forks
15.4 ft
4700 mm
Tires
Standard
13.00-24
13.00-24
Hydraulic System
Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
29.4 gal/min
113 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump
Auxiliary Hydraulic Supply – Intermittent
23.4 gal/min
90 L/min
Auxiliary Hydraulic Supply – Continuous
15.6 gal/min
60 L/min
Service Refill Capacities
Fuel Tank
29.9 gal
115 L
Hydraulic Tank
15.6 gal
60 L
Transmission Speeds
Forward – 1
3.73 mph
6 km/h
Forward – 2
7.46 mph
12 km/h
Forward – 3
12.43 mph
20 km/h
Forward – 4
19.88 mph
32 km/h
Reverse – 1
3.73 mph
6 km/h
Reverse – 2
7.46 mph
12 km/h
Reverse – 3
12.43 mph
20 km/h
Boom Performance
Boom Up
8 Seconds
8 Seconds
Boom Down
6 Seconds
6 Seconds
Tele In
10 Seconds
10 Seconds
Tele Out
8 Seconds
8 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
16 Seconds
16 Seconds
Combined – Down and In
16 Seconds
16 Seconds
Brakes
Foot Brake
Servo assisted on front axle
Servo assisted on front axle
Parking Brake
Dry disc on front axle
Dry disc on front axle