TH580B Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3054E
Cat® 3054E
Gross Power
120 hp
92 kW
Net Power
117.5 hp
87.5 kW
Maximum Torque
333 lb ft
450 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L

Weights

Operating Weight
30100 lb
13670 kg

Operating Specifications

Rated Load Capacity
11000 lb
5000 kg
Maximum Lift Height
56 ft
17000 mm
Load at Max Height – Stabilizers Down
5500 lb
2500 kg
Load at Max Height – Stabilizers Up
4400 lb
2000 kg
Maximum Forward Reach
42 ft
12700 mm
Load at Max Reach - No Stabilizers
2500 lb
1133 kg
Load at Max Reach – Stabilizers Down
2500 lb
1133 kg
Load at Max Reach – Stabilizers Up
500 lb
226 kg
Top Travel Speed
25 mph
40 km/h

Dimensions

Height
8.91 ft
2715 mm
Width
8.35 ft
2545 mm
Wheelbase
10.66 ft
3250 mm
Length to Fork Face
21.73 ft
6622 mm
Ground Clearance
20.51 in
521 mm
Turning Radius Over Tires
13.19 ft
4020 mm
Length to Front of Tire
17.25 ft
5246 mm
Rear Overhang
4.33 ft
1328 mm
Height to Top of Hood
7.15 ft
2182 mm

Hydraulic System

Maximum System Pressure
3626 psi
250 bar
Maximum Pump Flow
30 gal/min
113 L/min
Auxiliary Hydraulic Supply
16 gal/min
60 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump

Service Refill Capacities

Fuel Tank
26 gal
100 L
Hydraulic Tank
17 gal
65 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
12 mph
20 km/h
Forward – 4
25 mph
40 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
12 mph
20 km/h

Boom Performance

Boom Up
26 Seconds
26 Seconds
Boom Down
16 Seconds
16 Seconds
Tele In
12 Seconds
12 Seconds
Tele Out
15 Seconds
15 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
27 Seconds
27 Seconds
Combined – Down and In
17 Seconds
17 Seconds
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com