TH62 Telescopic Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3054T
Cat 3054T
Gross Power
105 hp
78 kW
Net Power
101 hp
75 kW
Maximum Torque
269 lb ft
365 N·m
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
243 in3
4 L

Weights

Operating Weight
14726 lb
6680 kg

Operating Specifications

Rated Load Capacity
6000 lb
2721 kg
Maximum Lift Height
25 ft
7600 mm
Load at Max Height - No Stabilizers
2500 lb
1133 kg
Maximum Forward Reach
13.75 ft
4200 mm
Load at Max Reach - No Stabilizers
2000 lb
907 kg
Top Travel Speed
20 mph
32 km/h

Dimensions

Height
8 ft
2437 mm
Width
7.3 ft
2230 mm
Wheelbase
9.5 ft
2900 mm
Length to Fork Face
16.08 ft
4900 mm
Ground Clearance
18 in
445 mm
Turning Radius Over Tires
12 ft
3700 mm
Turning Radius Over Forks
14.76 ft
4500 mm

Hydraulic System

Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
28 gal/min
105 L/min
Maximum Pressure
3625 psi
250 bar
Pump Standby Pressure
455 psi
31.3 bar
Steering Relief Pressure
2535 psi
175 bar
Auxiliary Hydraulic Supply
18.8 gal/min
71 L/min
Auxiliary Hydraulic Supply
1800 psi
124 bar
Pump Type
Axial piston
Axial piston

Service Refill Capacities

Fuel Tank
29 gal
110 L
Hydraulic Tank
33 gal
124 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
11 km/h
Forward – 3
14 mph
22 km/h
Forward – 4
20 mph
32 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
11 km/h
Reverse – 3
14 mph
22 km/h

Boom Performance

Coupler - Fore/Aft Tilt
138 Degrees
138 Degrees

Brakes

Foot Brake
Power assisted, foot-operated
Power assisted, foot-operated
Parking Brake
Hand-operated, modulating
Hand-operated, modulating
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com