TH63
Cat Telescopic Handlers give you reliability, maneuverability and versatility, even in challenging operating conditions. Caterpillar offers a new Access Platform for Telehandlers. The Access Platform allows the operator to control all boom functions from the platform, eliminating the need for an additional person in the cab. The new platform broadens the range of applications for Cat Telehandlers that are commonly equipped with buckets or forks. Applications for the Access Platform include building and factory maintenance, dry dock work, tree trimming, and tunnel, bridge and building inspections.
--- Select a Model ---
TH62
TH63
TH82
TH83
TH103
TH210
TH215
TH220B
TH220B
TH330B
TH330B
TH340B
TH350B
TH360B
TH460B
TH560B
TH580B
TL642
TL642 w/Stabilizers
TL943
TL943 w/Stabilizers
TL1055
TL1255
TH63 Telescopic Handler
Overview & Specifications
Engine
Engine Model
Cat 3054T
Cat 3054T
Gross Power
105 hp
78 kW
Net Power
101 hp
75 kW
Maximum Torque
269 lb ft
365 N·m
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
243 in3
4 L
Weights
Operating Weight
20282 lb
9200 kg
Operating Specifications
Rated Load Capacity
6000 lb
2721 kg
Maximum Lift Height
41 ft
12500 mm
Load at Max Height - No Stabilizers
6000 lb
2721 kg
Load at Max Height – Stabilizers Down
6000 lb
2721 kg
Load at Max Height – Stabilizers Up
5998.77 lb
2721 kg
Maximum Forward Reach
27 ft
8200 mm
Load at Max Reach - No Stabilizers
1000 lb
453 kg
Load at Max Reach – Stabilizers Down
2000 lb
907 kg
Load at Max Reach – Stabilizers Up
599.66 lb
272 kg
Top Travel Speed
20 mph
32 km/h
Dimensions
Height
7.92 ft
2425 mm
Width
8 ft
2440 mm
Wheelbase
9.75 ft
2975 mm
Length to Fork Face
19.17 ft
5835 mm
Ground Clearance
17 in
435 mm
Turning Radius Over Tires
12.6 ft
3800 mm
Turning Radius Over Forks
16.63 ft
5070 mm
Hydraulic System
Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
28 gal/min
105 L/min
Maximum Pressure
3625 psi
250 bar
Pump Standby Pressure
455 psi
31.3 bar
Steering Relief Pressure
2535 psi
175 bar
Auxiliary Hydraulic Supply
18.8 gal/min
71 L/min
Auxiliary Hydraulic Supply
1800 psi
124 bar
Pump Type
Axial piston
Axial piston
Service Refill Capacities
Fuel Tank
31 gal
117 L
Hydraulic Tank
36 gal
136 L
Transmission Speeds
Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
11 km/h
Forward – 3
14 mph
22 km/h
Forward – 4
20 mph
32 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
11 km/h
Reverse – 3
14 mph
22 km/h
Boom Performance
Coupler - Fore/Aft Tilt
140 Degrees
140 Degrees
Brakes
Foot Brake
Power assisted, foot-operated
Power assisted, foot-operated
Parking Brake
Hand-operated, modulating
Hand-operated, modulating