TH350B Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3054E
Cat® 3054E
Gross Power
99 hp
74.5 kW
Net Power
94.9 hp
70.8 kW
Maximum Torque
303 lb ft
410 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L

Weights

Operating Weight
18700 lb
8480 kg

Operating Specifications

Rated Load Capacity
6600 lb
3000 kg
Maximum Lift Height
36 ft
11000 mm
Load at Max Height - No Stabilizers
5500 lb
2500 kg
Maximum Forward Reach
24 ft
7300 mm
Load at Max Reach - No Stabilizers
1750 lb
795 kg
Top Travel Speed
25 mph
40 km/h
Load at Max Height
5000 lb
2200 kg
Load at Max Reach
1750 lb
795 kg

Dimensions

Height
7.9 ft
2410 mm
Width
8 ft
2440 mm
Wheelbase
10 ft
3050 mm
Length to Fork Face
17.4 ft
5300 mm
Ground Clearance
20 in
510 mm
Turning Radius Over Tires
12.1 ft
3700 mm
Turning Radius Over Forks
16.4 ft
5000 mm
Length to Front of Tire
15.42 ft
4700 mm
Rear Overhang
3.31 ft
1010 mm
Height to Top of Hood
6.4 ft
1950 mm

Hydraulic System

Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
30 gal/min
113 L/min
Auxiliary Hydraulic Supply
13 gal/min
60 L/min
Pump Type
Variable Displacement Axial Piston Pump
Variable Displacement Axial Piston Pump

Service Refill Capacities

Fuel Tank
23 gal
100 L
Hydraulic Tank
17 gal
65 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
13 mph
20 km/h
Forward – 4
25 mph
40 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
13 mph
20 km/h

Boom Performance

Boom Up
10 Seconds
10 Seconds
Boom Down
7 Seconds
7 Seconds
Tele In
13 Seconds
13 Seconds
Tele Out
14 Seconds
14 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
25 Seconds
25 Seconds
Combined – Down and In
14 Seconds
14 Seconds

Brakes

Foot Brake
Servo assisted service brake
Servo assisted service brake
Parking Brake
Dry disc on front axle
Dry disc on front axle
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com