TH360B Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3054E
Cat® 3054E
Gross Power
99 hp
74.5 kW
Net Power
94.9 hp
70.8 kW
Maximum Torque
303 lb ft
410 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L

Weights

Operating Weight
20800 lb
9440 kg

Operating Specifications

Rated Load Capacity
7000 lb
3100 kg
Maximum Lift Height
44.3 ft
13500 mm
Load at Max Height - No Stabilizers
3000 lb
1360 kg
Load at Max Height – Stabilizers Down
7000 lb
3100 kg
Load at Max Height – Stabilizers Up
3000 lb
1360 kg
Maximum Forward Reach
30.2 ft
9200 mm
Load at Max Reach - No Stabilizers
1250 lb
550 kg
Load at Max Reach – Stabilizers Down
3000 lb
1400 kg
Load at Max Reach – Stabilizers Up
1150 lb
500 kg
Top Travel Speed
25 mph
40 km/h

Dimensions

Height
8 ft
2441 mm
Width
7.9 ft
2410 mm
Wheelbase
10.5 ft
3200 mm
Length to Fork Face
21.3 ft
5710 mm
Ground Clearance
20 in
505 mm
Turning Radius Over Tires
12.5 ft
3750 mm
Turning Radius Over Forks
17.9 ft
5450 mm
Length to Front of Tire
16.44 ft
5010 mm
Rear Overhang
3.84 ft
1170 mm
Height to Top of Hood
6.4 ft
1950 mm

Hydraulic System

Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
28 gal/min
106 L/min
Auxiliary Hydraulic Supply
16 gal/min
60 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump

Service Refill Capacities

Fuel Tank
29 gal
110 L
Hydraulic Tank
17.2 gal
65 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
13 mph
20 km/h
Forward – 4
25 mph
40 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
13 mph
20 km/h

Boom Performance

Boom Up
16 Seconds
16 Seconds
Boom Down
8 Seconds
8 Seconds
Tele In
12 Seconds
12 Seconds
Tele Out
16 Seconds
16 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
33 Seconds
33 Seconds
Combined – Down and In
17 Seconds
17 Seconds
Boom Breakout Force
1126292.59 lb
5010 kN

Brakes

Foot Brake
Servo assisted service brake
Servo assisted service brake
Parking Brake
Dry disc on front axle
Dry disc on front axle
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com