TH460B Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3054E
Cat® 3054E
Gross Power
99 hp
74.5 kW
Net Power
94.9 hp
70.8 kW
Maximum Torque
303 lb ft
410 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L

Weights

Operating Weight
24978 lb
11330 kg

Operating Specifications

Rated Load Capacity
9000 lb
4100 kg
Maximum Lift Height
44.3 ft
13500 mm
Load at Max Height - No Stabilizers
3000 lb
1360 kg
Load at Max Height – Stabilizers Down
9000 lb
4086 kg
Load at Max Height – Stabilizers Up
3000 lb
1360 kg
Maximum Forward Reach
30.2 ft
9200 mm
Load at Max Reach - No Stabilizers
1700 lb
771 kg
Load at Max Reach – Stabilizers Down
4000 lb
1816 kg
Load at Max Reach – Stabilizers Up
1700 lb
771 kg
Top Travel Speed
25 mph
40 km/h

Dimensions

Height
8.3 ft
2530 mm
Width
8.25 ft
2515 mm
Wheelbase
10.66 ft
3250 mm
Length to Fork Face
19.6 ft
5980 mm
Ground Clearance
20 in
505 mm
Turning Radius Over Tires
12.47 ft
3800 mm
Turning Radius Over Forks
17.9 ft
5450 mm
Length to Front of Tire
17.03 ft
5190 mm
Rear Overhang
4.17 ft
1270 mm
Height to Top of Hood
6.76 ft
2060 mm

Hydraulic System

Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
40 gal/min
151 L/min
Auxiliary Hydraulic Supply
24 gal/min
90 L/min
Pump Type
Variable Displacement Axial Piston Pump
Variable Displacement Axial Piston Pump

Service Refill Capacities

Fuel Tank
23 gal
99 L
Hydraulic Tank
15 gal
64.5 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
13 mph
20 km/h
Forward – 4
25 mph
40 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
13 mph
20 km/h

Boom Performance

Boom Up
17 Seconds
17 Seconds
Boom Down
13 Seconds
13 Seconds
Tele In
14 Seconds
14 Seconds
Tele Out
14 Seconds
14 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
36 Seconds
36 Seconds
Combined – Down and In
20 Seconds
20 Seconds

Brakes

Foot Brake
4-wheel
4-wheel
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com