TH215
The TH215 Telehandler is a highly versatile, compact machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
--- Select a Model ---
TH62
TH63
TH82
TH83
TH103
TH210
TH215
TH220B
TH220B
TH330B
TH330B
TH340B
TH350B
TH360B
TH460B
TH560B
TH580B
TL642
TL642 w/Stabilizers
TL943
TL943 w/Stabilizers
TL1055
TL1255
TH215 Compact Telehandler
Overview & Specifications
Engine
Engine Model
Cat® 3054B-DI
Cat® 3054B-DI
Gross Power
84 hp
63 kW
Net Power
83 hp
61 kW
Maximum Torque
227 lb ft
308 N·m
Bore
4.05 in
103 mm
Stroke
5 in
127 mm
Displacement
258 in3
4.23 L
Weights
Operating Weight
12668 lb
5746 kg
Operating Specifications
Rated Load Capacity
5500 lb
2495 kg
Maximum Lift Height
18.1 ft
5517 mm
Maximum Forward Reach
10.2 ft
3100 mm
Load at Max Reach - No Stabilizers
2200 lb
1000 kg
Top Travel Speed
20 mph
32 km/h
Load at Maximum Height
4850 lb
2200 kg
Load at Maximum Reach
2200 lb
1000 kg
Dimensions
Height
6.99 ft
2130 mm
Width
6.23 ft
1900 mm
Wheelbase
7.55 ft
2300 mm
Length to Fork Face
13.78 ft
4200 mm
Ground Clearance
15.75 in
400 mm
Turning Radius Over Tires
10.2 ft
3100 mm
Length to Front of Tire
12.14 ft
3700 mm
Rear Overhang
2.62 ft
800 mm
Height to Top of Hood
4.41 ft
1345 mm
Tires
Standard
12.5-20 MPT Goodyear
12.5-20 MPT Goodyear
Hydraulic System
Maximum System Pressure
3480 psi
240 bar
Maximum Pump Flow
21.1 gal/min
80 L/min
Maximum Pressure
3480 psi
240 bar
Auxiliary Hydraulic Supply
9.25 gal/min
35 L/min
Auxiliary Hydraulic Supply
3480.9 psi
240 bar
Pump Type
Gear
Gear
Maximum Auxiliary Pressure
3480 psi
240 bar
Auxiliary Flow at Boom Head
21.1 gal/min
80 L/min
Service Refill Capacities
Fuel Tank
19.4 gal
73.5 L
Hydraulic Tank
14.5 gal
55 L
Hydraulic System
20.3 gal
77 L
Hydrostatic Transmission
Number of Speed Ranges (forward/reverse)
2
2
Maximum Travel Speed
null
Range 1
5 mph
8 km/h
Range 2
20 mph
32 km/h
Number of Power Modes
2
2
Boom Performance
Boom Up
6 Seconds
6 Seconds
Boom Down
4.5 Seconds
4.5 Seconds
Tele In
4.3 Seconds
4.3 Seconds
Tele Out
5.7 Seconds
5.7 Seconds
Crowd Forward (dump)
2.2 Seconds
2.2 Seconds
Crowd Backward
2.7 Seconds
2.7 Seconds
Combined – Up and Out
13 Seconds
13 Seconds
Combined – Down and In
8.5 Seconds
8.5 Seconds
Brakes
Foot Brake
Servo front axle
Servo front axle
Parking Brake
Front axle
Front axle