TH560B Telehandler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3054E
Cat® 3054E
Gross Power (Basic)
99 hp
74.5 kW
Gross Power (Premium)
120 hp
92 kW
Net Power
94.9 hp
70.8 kW
Net Power (Basic)
94.9 hp
70.8 kW
Net Power (Premium)
117.5 hp
87.5 kW
Maximum Torque - Basic
303 lb ft
410 N·m
MaximumTorque - Premium
330 lb ft
450 N·m
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L

Weights

Operating Weight
26450 lb
12000 kg

Operating Specifications

Rated Load Capacity
11000 lb
5000 kg
Maximum Lift Height
44.25 ft
13500 mm
Load at Max Height – Stabilizers Down
9000 lb
4086 kg
Load at Max Height – Stabilizers Up
3000 lb
1360 kg
Maximum Forward Reach
30.2 ft
9200 mm
Load at Max Reach - No Stabilizers
4000 lb
1800 kg
Load at Max Reach – Stabilizers Down
4000 lb
1800 kg
Load at Max Reach – Stabilizers Up
2000 lb
900 kg
Top Travel Speed
25 mph
40 km/h

Dimensions

Height
8.5 ft
2590 mm
Width
8.4 ft
2550 mm
Wheelbase
10.7 ft
3250 mm
Length to Fork Face
21.5 ft
6550 mm
Ground Clearance
20 in
505 mm
Turning Radius Over Tires
12.7 ft
3870 mm
Turning Radius Over Forks
17.88 ft
5450 mm
Length to Front of Tire
16.85 ft
5135 mm
Rear Overhang
3.94 ft
1200 mm
Height to Top of Hood
6.79 ft
2070 mm

Hydraulic System

Maximum System Pressure
3625 psi
250 bar
Maximum Pump Flow
37.6 gal/min
142.3 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump
Auxiliary Hydraulic Supply – Intermittent
24 gal/min
90 L/min
Auxiliary Hydraulic Supply – Continuous
16 gal/min
60 L/min

Service Refill Capacities

Fuel Tank
29 gal
110 L
Hydraulic Tank
23.8 gal
90 L

Transmission Speeds

Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
13 mph
20 km/h
Forward – 4
25 mph
40 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
13 mph
20 km/h

Boom Performance

Boom Up
16 Seconds
16 Seconds
Boom Down
11 Seconds
11 Seconds
Tele In
12 Seconds
12 Seconds
Tele Out
13 Seconds
13 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
27 Seconds
27 Seconds
Combined – Down and In
17 Seconds
17 Seconds

Brakes

Foot Brake
Servo assisted on front axle
Servo assisted on front axle
Parking Brake
Dry disc on front axle
Dry disc on front axle
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com