The 973 Track Loader is a machine designed to be productive over a wide range of tough applications, from heavy clearing to high volume truck loading, from the slag pits of steel mills to big city land fills.
973 Track Loader
Overview & Specifications
Engine
Flywheel Power
210 hp
156.6 kW
Engine Model
3306
3306
Gross Power
229 hp
171 kW
Displacement
637.7 in3
10.45 L
Undercarriage
Track Shoe Type
Double grouser
Double grouser
Track Shoe Width - Standard
19.7 in
500 mm
Track Shoe Width - Optional
26.6 in
675 mm
Track Rollers - Each Side
7
7
Number of Shoes - Each Side
40
40
Track on Ground
115 in
2917 mm
Ground Contact Area - Standard Shoe
4522 in2
2.92 m2
Ground Pressure - Standard Shoe
12 psi
83 kPa
Ground Pressure - Optional Shoe
9.27 psi
63.92 kPa
Track Gauge
82 in
2080 mm
Drive System
Type
Hydrostatic
Hydrostatic
Drive Pump
Variable
Variable
Track Motor
Variable piston
Variable piston
Relief Valve Setting
5511.43 psi
38000 kPa
Hydraulic System - Equipment
Type
Vane-type
Vane-type
Output
84.01 gal/min
318 L/min
Main Relief Valve Setting
2755.72 psi
19000 kPa
Hydraulic System - Pilot
Cycle Time - Raise
7.4 Seconds
7.4 Seconds
Cycle Time - Dump
1.4 Seconds
1.4 Seconds
Cycle Time - Lower, Empty, Float Down
2.6 Seconds
2.6 Seconds
Service Refill Capacities
Fuel Tank
94 gal
356 L
Cooling System
13.47 gal
51 L
Crankcase (with Filter)
7.4 gal
28 L
Final Drives (each)
7.66 gal
29 L
Hydraulic system (Equipment, Power Train and Tank)