933C Hystat Track Loader

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
70 hp
52.9 kW
Displacement
305 in3
5 L
Model
Cat 3046
Cat 3046
Power - Gross
78 hp
58.2 kW

Weights

Operating Weight
18690 lb
8485 kg

Operating Specifications

Capacity - General Purpose
1.3 yd3
1 m3
Dump Clearance at full height and 45° discharge
8.83 in
2692 mm
SAE specified dump angle
2.75 Degrees
839 Degrees
Max Operating Height
14.5 in
4426 mm
Digging Depth
6 in
148 mm
Static Tipping Load (SAE)
12834 lb
5827 kg
Breakout Force (SAE)
17390 lb
77.4 kN

Dimensions

Height to top of cab
8.97 in
2735 mm
Overall Width with bucket
5.91 in
1803 mm
Length to front of track
14.25 in
4352 mm

Undercarriage

Ground Pressure
7.82 psi
53.9 kPa
Length of Track on Ground
6.74 in
2055 mm
Shoe Width
14 in
356 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com