953C WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
128 hp
95 kW
Engine Model
Cat® 3126B ATAAC
Cat® 3126B ATAAC

Undercarriage

Track Shoe Width – Standard
20 in
500 mm
Track Shoe Width – Optional
15 in
380 mm
Track Gauge
71 in
1800 mm
Track on Ground
92.4 in
2345 mm
Ground Contact Area – Standard Shoe
3565 in2
2.3 m2
Ground Contact Area – Optional Shoe
2790 in2
1.8 m2
Ground Pressure – Standard Shoe
10.3 psi
71 kPa
Ground Pressure – Optional Shoe
13.2 psi
90.8 kPa
Track Shoe Type
Double Grouser, Trapezoidal Shoe
Double Grouser, Trapezoidal Shoe

Weights

Operating Weight
36720 lb
16656 kg

Buckets

Capacity - GP Landfill
3 yd3
2.3 m3
Capacity – MP Landfill
2.75 yd3
2.1 m3
Width – GP Landfill
96 in
2439 mm
Width – MP Landfill
93.3 in
2370 mm

Operating Specifications

Track on Ground
92.32 in
2345 mm
Ground Pressure
9.54 psi
65.8 kPa
Max Travel Speed
5.7 mph
9.2 km/h

Service Refill Capacities

Fuel Tank
62 gal
233.5 L
Cooling System
6.9 gal
26 L
Crankcase (with Filter)
4.8 gal
18 L
Final Drives (each)
4.1 gal
15.5 L
Hydraulic Tank
29.1 gal
110 L

Ripper

Type
Radial
Radial
Number of Pockets
3
3
Overall Width/Beam
76.9 in
1952 mm
Penetration
11.4 in
290 mm
Ripping Width
70.9 in
1800 mm

Standards

Standards
Standards
Standards

Supplement

Note:
Note
Note
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com