963C WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
158 hp
118 kW
Engine Model
Cat® 3126B ATAAC
Cat® 3126B ATAAC

Undercarriage

Track Shoe Width – Standard
22 in
550 mm
Track Shoe Width – Optional
18 in
450 mm
Track Gauge
72.8 in
1580 mm
Track on Ground
97 in
2458 mm
Ground Contact Area – Standard Shoe
4184 in2
2.7 m2
Ground Contact Area – Optional Shoe
3425 in2
2.2 m2
Ground Pressure – Standard Shoe
10.5 psi
72.4 kPa
Ground Pressure – Optional Shoe
12.8 psi
88.5 kPa
Track Shoe Type
Double Grouser, Trapezoidal Shoe
Double Grouser, Trapezoidal Shoe

Weights

Operating Weight
45502 lb
20639 kg

Buckets

Capacity - GP Landfill
5.49 yd3
4.2 m3
Capacity – GP
3.2 yd3
2.45 m3
Capacity – MP Landfill
3.66 yd3
2.8 m3
Capacity – MP
2.6 yd3
2 m3
Width – GP Landfill
119 in
3030 mm
Width – GP
100.3 in
2550 mm
Width – MP Landfill
97.7 in
2482 mm
Width – MP
99.8 in
2534 mm

Operating Specifications

Track on Ground
96.77 in
2458 mm
Ground Pressure
12.84 psi
88.5 kPa
Max Travel Speed
5.9 mph
9.5 km/h

Service Refill Capacities

Fuel Tank
83.2 gal
315 L
Cooling System
8 gal
30.5 L
Crankcase (with Filter)
7.4 gal
28 L
Final Drives (each)
4 gal
15 L
Hydraulic Tank
18 gal
68.1 L

Ripper

Type
Radial
Radial
Number of Pockets
3
3
Overall Width/Beam
76.8 in
1951 mm
Penetration
11.6 in
295 mm
Ripping Width
72.3 in
1836 mm

Standards

Standards
Standards
Standards

Supplement

Note:
Note
Note
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com