The D10R's elevated sprocket increases productivity, simplifies maintenance, reduces downtime with modular components, and raises final drives and associated power train components out of the work environment.
D10R Track-Type Tractor
Overview & Specifications
Engine
Engine Model
Cat 3412TA
Cat 3412TA
Flywheel Power
570 hp
425 kW
Gross Power
613 hp
457 kW
Net Power - Caterpillar
570 hp
425 kW
Net Power – SAE J1349
564 hp
421 kW
Net Power – EU 80/1269
570 hp
425 kW
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1649 in3
27 L
Net Power – DIN 70020
590 PS
590 PS
Service Refill Capacities
Fuel Tank
293 gal
1109 L
Cooling System
34.9 gal
132 L
Engine Crankcase*
18 gal
60 L
Power Train
50 gal
189 L
Final Drives (each)
6 gal
23 L
Roller Frames (each)
23.8 gal
90 L
Pivot Shaft Compartment
8 gal
30.3 L
Implement Hydraulic System Tank Only
28.5 gal
108 L
Weights
Operating Weight
144191 lb
65403 kg
Shipping Weight
104000 lb
47174 kg
Undercarriage
Shoe Type
Extreme Service
Extreme Service
Width of Shoe
24 in
610 mm
Shoes/Side
44
44
Grouser Height
3.66 in
93 mm
Pitch
10.2 in
160 mm
Ground Clearance
8.33 in
615 mm
Track Gauge
8.33 in
2550 mm
Length of Track on Ground
12.75 ft
3885 mm
Ground Contact Area
7326 in2
4.7 m2
Track Rollers/Side
8
8
Hydraulic Controls
Bulldozer Relief Valve Setting
2700 psi
18616 kPa
Tilt Cylinder Relief Valve Setting
2800 psi
18300 kPa
Ripper (Lift) Relief Valve Setting
2700 psi
18616 kPa
Ripper (Pitch) Relief Valve Setting
2700 psi
18616 kPa
Transmission
1 Forward
2.5 mph
4 km/h
2 Forward
4.4 mph
7.1 km/h
3 Forward
7.7 mph
12.5 km/h
1 Reverse
3.1 mph
5 km/h
2 Reverse
5.5 mph
8.9 km/h
3 Reverse
9.7 mph
15.6 km/h
1 Forward – Drawbar Pull (1000)
205.03 lbf
93 N
2 Forward – Drawbar Pull (1000)
114.64 lbf
52 N
3 Forward – Drawbar Pull (1000)
61.73 lbf
28 N
Blades
Type
IOSU
IOSU
Capacity (SAE J1265)
24.2 yd3
18.5 m3
Width (over end bits)
15.95 ft
4862 mm
Height
6.95 ft
2119 mm
Digging Depth
26.54 in
674 mm
Ground Clearance
58.94 in
1497 mm
Maximum Tilt
39.09 in
993 mm
Weight* (without hydraulic controls)
22687.74 lb
10291 kg
Total Operating Weight** (with Blade and Single-Shank Ripper)
145507.12 lb
66001 kg
Type
10U
10U
Capacity (SAE J1265)
28.77 yd3
22 m3
Width (over end bits)
17.27 ft
5263 mm
Height
6.95 ft
2119 mm
Digging Depth
26.54 in
674 mm
Ground Clearance
58.94 in
1497 mm
Maximum Tilt
42.28 in
1074 mm
Weight* (without hydraulic controls)
23856.19 lb
10821 kg
Total Operating Weight** (with Blade and Single-Shank Ripper)
146993.04 lb
66675 kg
Rippers
Type
Single Shank
Single Shank
Number of Pockets
3
3
Maximum Clearance Raised (under tip, pinned in bottom hole)