Engineered to exceed most demanding goals. Combining power and rugged components, the versatile D6M is designed for tough and varied working conditions. It keeps material moving with the reliability and durability you expect from Cat machines
D6M LGP Track-Type Tractor
Overview & Specifications
Engine
Engine Model
3116 T
3116 T
Flywheel Power
140 hp
104 kW
Maximum Flywheel Power
153 hp
114 kW
Displacement
402.76 in3
6.6 L
Flywheel Power - Power Shift
140 hp
104 kW
Transmission
1.0 Forward
2.11 mph
3.4 km/h
2.0 Forward
3.73 mph
6 km/h
3.0 Forward
6.4 mph
10.3 km/h
1.0 Reverse
2.61 mph
4.2 km/h
2.0 Reverse
4.66 mph
7.5 km/h
3.0 Reverse
7.95 mph
12.8 km/h
Service Refill Capacities
Fuel Tank
82.16 gal
311 L
Cooling System
12.79 gal
48.4 L
Engine Crankcase
6.87 gal
26 L
Power Train
32.23 gal
122 L
Final Drives (each)
1.85 gal
7 L
Hydraulic Tank
7.71 gal
29.2 L
Attachment Hydraulic System Tank Only
18.28 gal
69.2 L
Weights
Operating Weight
37320 lb
16930 kg
Operating Weight Power Shift
36400 lb
16500 kg
Dimensions
Height
7.9 ft
2.41 mm
Height ROPS/Canopy
10.3 ft
3.14 mm
Overall Length Basic Tractor (with Drawbar)
13.6 ft
4.15 mm
Overall Length with Blade
17.7 ft
5.37 m
Undercarriage
Shoe Type
Moderate Service-Heavy Duty
Moderate Service-Heavy Duty
Width of Shoe
33.86 in
860 mm
Shoes/Side
46
46
Ground Clearance
1.75 in
538 mm
Track Gauge
85.2 in
2.16 mm
Track on Ground
10.1 in
3.08 mm
Ground Pressure
4.54 psi
31.32 kPa
Track Rollers/Side
8
8
Blades
Blade Type
VPAT
VPAT
VPAT-Blade Width
13.4 ft
4.08 m
Ripper
Type
Parallelogram
Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.69 in
2202 mm
Maximum Clearance Raised (under tip, pinned in bottom hole)