D6M XL Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3116 T
3116 T
Flywheel Power
140 hp
104 kW
Maximum Flywheel Power
153 hp
114 kW
Displacement
402.76 in3
6.6 L
Flywheel Power - Power Shift
140 hp
104 kW

Transmission

1.0 Forward
2.11 mph
3.4 km/h
2.0 Forward
3.73 mph
6 km/h
3.0 Forward
6.4 mph
10.3 km/h
1.0 Reverse
2.61 mph
4.2 km/h
2.0 Reverse
4.66 mph
7.5 km/h
3.0 Reverse
7.95 mph
12.8 km/h

Service Refill Capacities

Fuel Tank
82.16 gal
311 L
Cooling System
12.68 gal
48 L
Engine Crankcase
6.87 gal
26 L
Power Train
32.23 gal
122 L
Final Drives (each)
1.85 gal
7 L
Hydraulic Tank
7.66 gal
29 L
Attachment Hydraulic System Tank Only
18.28 gal
69.2 L

Weights

Operating Weight
34240 lb
15530 kg
Operating Weight Power Shift
33200 lb
15050 kg

Dimensions

Height
7.5 ft
2.3 mm
Height ROPS/Canopy
9.9 ft
3.02 mm
Overall Length Basic Tractor (with Drawbar)
12.25 ft
3.74 mm
Overall Length with Blade
15.75 ft
4.8 m

Undercarriage

Shoe Type
Moderate Service-Heavy Duty
Moderate Service-Heavy Duty
Width of Shoe
23.62 in
600 mm
Shoes/Side
40
40
Ground Clearance
1.5 in
424 mm
Track Gauge
74.4 in
1.88 mm
Track on Ground
8.3 in
2.5 mm
Ground Pressure
7.22 psi
49.77 kPa
Track Rollers/Side
7
7

Blades

Blade Type
VPAT, SU
VPAT, SU
SU-Blade Width
10.5 ft
3.17 mm
VPAT-Blade Width
10.75 ft
3.27 m

Ripper

Type
Parallelogram
Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.69 in
2202 mm
Maximum Clearance Raised (under tip, pinned in bottom hole)
15.43 in
392 mm
Maximum Penetration
18.66 in
474 mm

Winch

Weight*
2813.1 lb
1276 kg
Oil Capacity
19.55 gal
74 L
Winch and Bracket Length
44.09 in
1120 mm
Winch Case – Width
38.39 in
975 mm
Increased Tractor Length – STD
15 in
381 mm
Drum Diameter
10 in
254 mm
Drum Width
12.99 in
330 mm
Flange Diameter
19.84 in
504 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com