D7R LGP Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3306 T
3306 T
Flywheel Power
240 hp
179 kW
Maximum Flywheel Power
257 hp
192 kW
Displacement
640.75 in3
10.5 L
Flywheel Power - Power Shift
140 hp
104 kW

Transmission

1.0 Forward
2.17 mph
3.5 km/h
2.0 Forward
3.98 mph
6.4 km/h
3.0 Forward
6.71 mph
10.8 km/h
1.0 Reverse
2.92 mph
4.7 km/h
2.0 Reverse
5.03 mph
8.1 km/h
3.0 Reverse
8.57 mph
13.8 km/h

Service Refill Capacities

Fuel Tank
126.54 gal
479 L
Cooling System
19.81 gal
75 L
Engine Crankcase
7.13 gal
27 L
Power Train
48.08 gal
182 L
Final Drives (each)
3.43 gal
13 L
Hydraulic Tank
14.27 gal
54 L
Transmission, bevel gear and steering clutch compartments, torque converter
48.08 gal
182 L

Weights

Operating Weight
67472 lb
30605 kg
Operating Weight Power Shift
65036 lb
29500 kg

Dimensions

Height
7.9 ft
2410 mm
Height ROPS/Canopy
11.9 ft
3650 mm
Overall Length Basic Tractor (with Drawbar)
15.5 ft
4.74 mm
Overall Length with Blade
21 ft
5.81 m

Undercarriage

Shoe Type
Single grouser
Single grouser
Width of Shoe
35.98 in
914 mm
Shoes/Side
43
43
Ground Clearance
1.6 in
496 mm
Track Gauge
87.6 in
2.24 mm
Track on Ground
10.4 in
3180 mm
Ground Pressure
6.5 psi
44.78 kPa
Track Rollers/Side
7
7

Blades

Blade Type
S
S
S-Blade Width
14.9 ft
4.55 mm

Ripper

Type
Parallelogram
Parallelogram
Number of Pockets
3
3
Overall Beam Width
87.01 in
2210 mm
Maximum Clearance Raised (under tip, pinned in bottom hole)
25.12 in
638 mm
Maximum Penetration
29.45 in
748 mm

Winch

Weight*
4120.43 lb
1869 kg
Oil Capacity
21.4 gal
81 L
Winch and Bracket Length
48.5 in
1232 mm
Winch Case – Width
48.03 in
1220 mm
Increased Tractor Length – STD
3.03 in
77 mm
Drum Diameter
12.01 in
305 mm
Drum Width
12.2 in
310 mm
Flange Diameter
21.65 in
550 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com