D6N Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126B DITAAC
Cat 3126B DITAAC
Flywheel Power
150.19 hp
112 kW
Net Power – Caterpillar
150.19 hp
112 kW
Net Power – ISO 9249
150.19 hp
112 kW
Net Power – SAE J1349
148.85 hp
111 kW
Net Power – EU 80/1269
150.19 hp
112 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Transmission

1.0 Forward
2 mph
3.3 km/h
2.0 Forward
3.5 mph
5.7 km/h
3.0 Forward
6 mph
9.7 km/h
1.0 Reverse
2.5 mph
4 km/h
2.0 Reverse
4.3 mph
7 km/h
3.0 Reverse
7.4 mph
12 km/h

Service Refill Capacities

Fuel Tank
79 gal
299 L
Cooling System
14.2 gal
54 L
Final Drives (each)
1.8 gal
7 L
Hydraulic Tank
7.8 gal
29.5 L

Weights

Operating Weight
35020 lb
15885 kg
Shipping Weight
34361.21 lb
15586 kg
Operating Weight Power Shift FTC - XL
34209 lb
15517 kg
Operating Weight XL-DS
35467 lb
16085 kg
Shipping Weight XL-DS
34956 lb
15856 kg
Shipping Weight FTC - XL
33477 lb
15185 kg
Operating Weight Power Shift FTC - LGP
38879 lb
17832 kg
Operating Weight LGP-DS
40173 lb
19219 kg
Shipping Weight LGP-DS
39186 lb
17775 kg
Shipping Weight FTC - LGP
37236 lb
16890 kg

Dimensions

Overall Length Basic Tractor (with Drawbar)
12.27 ft
3.74 mm
Length with VPAT-blade (straight)
15.74 ft
4797 mm

Undercarriage

Width of Shoe – XL
24 in
610 mm
Width of Shoe – LGP
34 in
860 mm
Shoes/Side – XL
40
40
Shoes/Side – LGP
46
46
Ground Clearance
16.69 in
424 mm
Track Gauge – XL
74 in
1890 mm
Track Gauge – LGP
85 in
2160 mm
Track on Ground – XL
100 in
2550 mm
Track on Ground – LGP
122 in
3102 mm
Ground Contact Area – XL
4822 in2
3.11 m2
Ground Contact Area – LGP
8269 in2
5.34 m2
Ground Pressure
7.37 psi
50.8 kPa
Ground Pressure – XL
7.37 psi
50.8 kg/cm2
Ground Pressure - XL FTC
7.09 psi
48.9 kPa
Ground Pressure - LGP FTC
4.59 psi
31.7 kPa
Ground Pressure - XL DS
7.4 psi
51.1 kPa
Ground Pressure - LGP DS
4.83 psi
33.3 kPa
Track Rollers/Side – XL
7
7
Track Rollers/Side – LGP
8
8

Blades

Blade Type
V PAT, SU
V PAT, SU
VPAT-Blade Capacity
4.16 yd3
3.18 m3
VPAT-Blade Width
10734.88 ft
3272 m
XL SU – Blade Capacity
5.6 yd3
4.28 m3
XL SU – Blade Width
10.46 ft
3190 mm
LGP PAT-Blade Capacity
4.13 yd3
3.16 m3
LGP PAT-Blade Width
13.4 ft
4080 mm

Ripper

Type
Fixed Parallelogram
Fixed Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.7 in
2202 mm
Beam Cross Section
216 x 254 mm 8.5 x 10.0 in
216 x 254 mm 8.5 x 10.0 in
Maximum Penetration – XL
18.6 in
473.5 mm
Maximum Penetration – LGP
14.2 in
359.5 mm
Weight – Each Additional Shank
172 lb
78 kg

Winch

Winch Model
PA 55
PA 55
Weight*
2814 lb
1276.5 kg
Oil Capacity
19.55 gal
74 L
Winch and Bracket Length
44.1 in
1120 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
13 in
330 mm
Flange Diameter
19.8 in
504 mm
Drum Capacity – 22 mm (0.88 in)
289 ft
88 m
Ferrule Size (O.D. × Length)
54 x 65 mm 2.13 x 2.56 in
54 x 65 mm 2.13 x 2.56 in
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com