The new D5G combines the power of a larger tractor with the versatility and maneuverability of a smaller machine in one package to meet a wide range of job applications. With its comfortable operator station, excellent visibility and simple joystick control, the D5G is everything you expect from Caterpillar® and more!
D5G Track-Type Tractor
Overview & Specifications
Engine
Engine Model
Cat® 3046T
Cat® 3046T
Power - Net
90 hp
67 kW
Power - Gross
99 hp
74 kW
Displacement
305 in3
5 cm3
Caterpillar
90 hp
67 kW
ISO 9249
90 hp
67 kW
EEC 80/1269
90 hp
67 kW
SAE J1349
90 hp
67 kW
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Transmission
Drive Pumps
2
2
Track motors
2
2
Relief valve settings
6380 psi
44000 kPa
Maximum travel speed - forward
5.6 mph
9 km/h
Maximum travel speed - reverse
6 mph
9.6 km/h
Weights
Operating Weight - XL
19662 lb
8919 kg
Operating Weight - LGP
20434 lb
9269 kg
Service Refill Capacities
Fuel tank
48.6 gal
187 L
Crankcase and filter
3.4 gal
13 L
Final drives, XL (each side)
3.9 gal
14.7 L
Final drives, LGP (each side)
5.7 gal
21.5 L
Cooling system
4.25 gal
16.1 L
Transmission/hydraulic tank
12 gal
46.5 L
Hydraulic Controls
Pump Output
16.1 gal/min
61.1 L/min
Relief valve setting
2900 psi
20000 kPa
Final Drive
Features
null
Steering and Braking
Features
null
Undercarriage
Shoe width - XL
20 in
510 mm
Shoe width - LGP
26 in
660 mm
Length of track on ground - XL
91 in
2317 mm
Length of track on ground - LGP
91 in
2317 mm
Track gauge - XL
61 in
1549 mm
Track gauge - LGP
68 in
1727 mm
Ground contact area - XL
3663 in2
23633 cm2
Ground contact area - LGP
4741 in2
30584 cm2
Ground pressure - XL
5.37 psi
37.1 kPa
Ground pressure - LGP
4.31 psi
29.7 kPa
Ripper
Type
Parallelogram
Parallelogram
Number of Shanks
3
3
Maximum digging depth
13.3 in
337.5 mm
Maximum reach at ground line
24 in
615 mm
Maximum ground clearance under tip
16.2 in
412.2 mm
Overall width
67.3 in
1710 mm
Height
6.5 in
165 mm
Weight
1241 lb
563 kg
Winch
Weight
1345 lb
610 kg
Winch Drive
Hydrostatic
Hydrostatic
Control
Pilot hydraulic
Pilot hydraulic
Speed
Variable
Variable
Winch length
27.76 in
705 mm
Overall width
29.2 in
741 mm
Drum diameter
10 in
254 mm
Drum width
10.8 in
274 mm
Throat clearance
6.75 in
171.5 mm
Rope diameter - recommended
0.63 in
16 mm
Rope diameter - optional
0.75 in
19 mm
Drum capacity - recommended cable
371 ft
113 m
Drum capacity - optional cable
257 ft
78 m
Maximum line pull - bare drum
40000 lb
18144 kg
Maximum line pull - full drum
25000 lb
11340 kg
Maximum line speed - bare drum
132 ft/min
40 m/min
Maximum line speed - full drum
207 ft/min
63 m/min
Standards
ROPS
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95
SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95