D3C LGP Series III Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3046
Cat 3046
Power - Net
70 hp
52 kW
Power - Gross
78 hp
58.2 kW
Displacement
305 in3
4998 cm3

Operating Specifications

Dig Depth (VPAT Blade)
16 in
398 mm
Lift Height (VPAT blade)
30 in
761 mm
Max Tilt (VPAT blade)
19 in
490 mm
Max Angle (VPAT blade)
25 Degrees
25 Degrees

Weights

Operating Weight - XL
16842 lb
7640 kg

Dimensions

Overall Height
8.75 ft
2728 mm
Bulldozer Blade Width (Straight)
9.2 ft
2800 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com