D4C XL Series III Hystat

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3046
Cat 3046
Power - Net
80 hp
60 kW
Power - Gross
88 hp
65.6 kW
Displacement
305 in3
4998 cm3

Operating Specifications

Dig Depth (VPAT Blade)
18 in
448 mm
Lift Height (VPAT blade)
31 in
775 mm
Max Tilt (VPAT blade)
16 in
406 mm
Max Angle (VPAT blade)
25 Degrees
25 Degrees

Weights

Operating Weight - XL
16573 lb
7518 kg

Dimensions

Overall Height
8.95 ft
2728 mm
Bulldozer Blade Width (Straight)
9 ft
2740 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com