D8R Series II WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406E
Cat 3406E
Flywheel Power
310 hp
231 kW
Gross Power
338 hp
252 kW
RPM
2000 RPM
2000 RPM
Number of Cylinders
6
6
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.6 L

Service Refill Capacities

Fuel Tank
165 gal
625 L

Weights

Operating Weight
82880 lb
37630 kg

Dimensions

Ground Clearance
21 in
528 mm
Width Over Trunnions
10 ft
3.05 m
Width without Trunnions (Standard Shoe)
8.67 ft
2.7 m
Height (Stripped Top)
8.75 ft
2.67 m
Height ROPS/Canopy
11.5 ft
3510 mm
Overall Length Basic Tractor
14.9 ft
4.55 m
Overall Length with Blade
20.75 ft
6.398 m

Undercarriage

Track Width
1.83 ft
560 mm
Track Gauge
81.89 in
2080 mm
Length of Track on Ground
10.5 ft
3.21 mm
Ground Contact Area
5544 in2
3.58 m2
Track Rollers/Side
8
8

Blades

Blade Type
SU, U
SU, U
SU-Blade Capacity with Trash Rack
26.1 yd3
19.9 m3
SU-Blade Width
12.9 ft
3.94 m
U-Blade Capacity with Trash Rack
32.4 yd3
24.8 m3
U-Blade Width
14 ft
4.26 m
LGP SU-Blade Capacity with Trash Rack
27.6 yd3
21.1 m3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com