D5M WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3116 T
Cat 3116 T
Flywheel Power
110 hp
82 kW
Gross Power
121 hp
90 kW
RPM
2100 RPM
2100 RPM
Number of Cylinders
6
6
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L

Service Refill Capacities

Fuel Tank
57.5 gal
218 L

Weights

Operating Weight
27360 lb
12440 kg

Undercarriage

Track Width
2.5 ft
760 mm
Track Gauge
78.74 in
2000 mm
Length of Track on Ground
8.6 ft
2600 mm
Ground Contact Area
6133 in2
3.96 m2
Track Rollers/Side
7
7

Blades

Blade Type
VPAT
VPAT
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com