D6M WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3116 T
Cat 3116 T
Flywheel Power
140 hp
104 kW
Gross Power
153 hp
114 kW
RPM
2100 RPM
2100 RPM
Number of Cylinders
6
6
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L

Service Refill Capacities

Fuel Tank
82.2 gal
311 L

Weights

Operating Weight
35640 lb
16200 kg

Undercarriage

Track Width
2 ft
600 mm
Track Gauge
74.41 in
1890 mm
Length of Track on Ground
8.3 ft
2500 mm
Ground Contact Area
4743 in2
3.06 m2
Track Rollers/Side
7
7

Blades

Blade Type
VPAT, SU
VPAT, SU
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com