D6R WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3306
Cat 3306
Flywheel Power
165 hp
123 kW
RPM
1900 RPM
1900 RPM
Number of Cylinders
6
6
Bore
4.75 in
121 mm
Stroke
6 in
152 mm
Displacement
638 in3
10.5 L

Service Refill Capacities

Fuel Tank
101 gal
383 L

Weights

Operating Weight
45370 lb
20600 kg

Dimensions

Ground Clearance
15.1 in
383 mm
Height (Stripped Top)
7.5 ft
2.26 m
Height ROPS/Canopy
10.3 ft
3.12 mm
Overall Length Basic Tractor
13.35 ft
4.07 m
Overall Length with Blade
16.9 ft
5.11 m

Undercarriage

Track Width
1.8 ft
560 mm
Track Gauge
6.2 in
1890 mm
Length of Track on Ground
8.6 ft
2620 mm
Ground Contact Area
4564 in2
2.94 m2
Track Rollers/Side
6/7 on (XL)
6/7 on (XL)

Blades

Blade Type
S, SU
S, SU

Transmission

1.0 Forward
2.42 mph
3.9 km/h
2.0 Forward
4.23 mph
6.8 km/h
3.0 Forward
7.39 mph
11.9 km/h
1.0 Reverse
2.98 mph
4.8 km/h
2.0 Reverse
5.41 mph
8.7 km/h
3.0 Reverse
9.51 mph
15.3 km/h
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com