D7R WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3306
Cat 3306
Flywheel Power
230 hp
171 kW
RPM
2100 RPM
2100 RPM
Number of Cylinders
6
6
Bore
4.75 in
121 mm
Stroke
6 in
152 mm
Displacement
638 in3
10.5 L

Service Refill Capacities

Fuel Tank
126.5 gal
479 L

Weights

Operating Weight
61500 lb
27920 kg

Dimensions

Ground Clearance
16.3 in
414 mm
Height (Stripped Top)
8.5 ft
2.56 m
Height ROPS/Canopy
11.6 ft
3.5 mm
Overall Length Basic Tractor
15.52 ft
4.73 m
Overall Length with Blade
19.1 ft
5.82 m

Undercarriage

Track Width
1.8 ft
560 mm
Track Gauge
6.4 in
1980 mm
Length of Track on Ground
9.4 ft
2880 mm
Ground Contact Area
4996 in2
3.22 m2
Track Rollers/Side
7
7

Blades

Blade Type
S, SU, U
S, SU, U

Transmission

1.0 Forward
2.17 mph
3.5 km/h
2.0 Forward
3.98 mph
6.4 km/h
3.0 Forward
6.71 mph
10.8 km/h
1.0 Reverse
2.92 mph
4.7 km/h
2.0 Reverse
5.03 mph
8.1 km/h
3.0 Reverse
8.57 mph
13.8 km/h
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com