D8R Series II WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406C
Cat 3406C
Flywheel Power
305 hp
228 kW
RPM
2100 RPM
2100 RPM
Number of Cylinders
6
6
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.6 L

Service Refill Capacities

Fuel Tank
165 gal
625 L

Weights

Operating Weight
82880 lb
37630 kg

Dimensions

Ground Clearance
23 in
585 mm
Height (Stripped Top)
8.9 ft
2.67 m
Height ROPS/Canopy
11.6 ft
3.51 mm
Overall Length with Blade
20.6 ft
6.24 m

Undercarriage

Track Width
1.8 ft
560 mm
Track Gauge
6.8 in
2080 mm
Length of Track on Ground
10.5 ft
3210 mm
Ground Contact Area
5544 in2
3.58 m2
Track Rollers/Side
8
8

Blades

Blade Type
SU, U
SU, U
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com