854G Wheel Dozer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3508B EUI
3508B EUI
Flywheel Power
800 hp
597 kW
Displacement
2105.32 in3
34.5 L

Weights

Operating Weight
212230 lb
96470 kg

Transmission

Number of Forward Speeds
3
3
Number of Reverse Speeds
3
3

Steering

Steering Angle
43 Degrees
43 Degrees

Service Refill Capacities

Fuel Tank – Standard
355 gal
1345 L
Cooling System
53.89 gal
204 L
Crankcase
26.95 gal
102 L
Transmission
44.65 gal
169 L
Hydraulic Tank
86.12 gal
326 L
Differentials and Final Drives – Front
91.14 gal
345 L
Differentials and Final Drives – Rear
86.12 gal
326 L

Axles

Front
Fixed
Fixed
Rear
Oscillates
Oscillates
Maximum Single-Wheel Rise and Fall
24.8 in
630 mm

Tires

Standard Tire Size
45/65R45, L-4
45/65R45, L-4

Operating Specifications

Turning Circle w/Blade
32.5 ft
9.91 m
Ground Clearance
4.25 ft
1314 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com