834B
The 834B is designed and built for high production dozing applications such as stock pile facing and job site clean up. Rubber tires leave minimal impressions on the ground surface and allow the machine to travel with more mobility, maneuverability and greater speed.
--- Select a Model ---
814F
824G
824G Series II
834B
834G
834B Wheel Dozer
Overview & Specifications
Engine
Engine Model
Cat 3408E HEUI
Cat 3408E HEUI
Flywheel Power
450 hp
336 kW
Displacement
1098.43 in3
18 L
Transmission
Number of Forward Speeds
4
4
Number of Reverse Speeds
4
4
Forward 1
3.91 mph
6.3 km/h
Forward 2
7.02 mph
11.3 km/h
Forward 3
12.3 mph
19.8 km/h
Forward 4
21.19 mph
34.1 km/h
Reverse 1
4.91 mph
7.9 km/h
Reverse 2
8.7 mph
14 km/h
Reverse 3
15.22 mph
24.5 km/h
Reverse 4
25.97 mph
41.8 km/h
Axles
Front
Fixed
Fixed
Rear
Oscillates
Oscillates
Maximum single-wheel rise and fall
22.01 in
559 mm
Steering
Turning radius with straight blade
20.01 ft
6100 mm
Steering Angle
35
35
Tires
Standard Tire Size
35/65-33,24 Pr (L-4)
35/65-33,24 Pr (L-4)
Weights
Operating Weight
102213 lb
46355 kg
Service Refill Capacities
Fuel Tank – standard
157 gal
595 L
Cooling System
28 gal
106 L
Crankcase
11.1 gal
42 L
Transmission
26.95 gal
102 L
Differentials and Final Drives – Front
38.04 gal
144 L
Differentials and Final Drives – Rear
38.04 gal
144 L
Operating Specifications
Turning Circle w/Blade
56.5 ft
17.2 m
Ground Clearance
18 in
466 mm
Blade Specifications
Straight Blade - Capacity
9.51 yd3
7.27 m3
Moldboard Length
15.22 ft
4640 mm
Straight Blade - Overall Width
15.22 ft
4638 mm
Straight Blade - Height
4.75 ft
1448 mm
Straight Blade - Digging Depth
1.45 ft
441 mm
Maximum Lift Above Ground
3.64 ft
1109 mm
Straight Blade - Ground Clearance
3.64 ft
1109 mm
Straight Blade - Maximum Tilt
4.19 ft
1278 mm
Dimensions
Height to Top of Cab
13.46 ft
4102 mm
Wheelbase
12.5 ft
3810 mm
Length with Blade on Ground
28.6 ft
8716 mm